您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 64224 - Concentric reducer - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
02 - Accessoires de tuyauterie MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/02_accessoires_de_tuyauterie_macon/64224.prj},{NB=bene_inox_364224-10080},{REF=364224-10080},{MAT=Inox 304 L},{DN=100/80},{D1=104},{D2=84},{E=2.0},{L=60},{POIDS=0.290},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
[mm]
D2
[mm]
E
[mm]
L
[mm]
POIDS
[Kg]
Béné Inox 364224-5040
364224-5040
Inox 304 L
50/40
53
43
1.5
30
0.060
Béné Inox 364224-6040
364224-6040
Inox 304 L
60/40
63
43
1.5
60
0.125
Béné Inox 364224-6050
364224-6050
Inox 304 L
60/50
63
53
1.5
30
0.070
Béné Inox 364224-7040
364224-7040
Inox 304 L
70/40
73
43
2.0
90
0.380
Béné Inox 364224-7050
364224-7050
Inox 304 L
70/50
73
53
2.0
60
0.200
Béné Inox 364224-7060
364224-7060
Inox 304 L
70/60
73
63
2.0
30
0.110
Béné Inox 364224-8050
364224-8050
Inox 304 L
80/50
84
53
2.0
90
0.315
Béné Inox 364224-8060
364224-8060
Inox 304 L
80/60
84
63
2.0
60
0.225
Béné Inox 364224-8070
364224-8070
Inox 304 L
80/70
84
73
2.0
30
0.170
Béné Inox 364224-10070
364224-10070
Inox 304 L
100/70
104
73
2.0
90
0.405
Béné Inox 364224-10080
364224-10080
Inox 304 L
100/80
104
84
2.0
60
0.290
Béné Inox 664224-5040
664224-5040
Inox 316 L
50/40
53
43
1.5
30
0.060
Béné Inox 664224-6040
664224-6040
Inox 316 L
60/40
63
43
1.5
60
0.125
Béné Inox 664224-6050
664224-6050
Inox 316 L
60/50
63
53
1.5
30
0.070
Béné Inox 664224-7040
664224-7040
Inox 316 L
70/40
73
43
2.0
90
0.380
Béné Inox 664224-7050
664224-7050
Inox 316 L
70/50
73
53
2.0
60
0.200
Béné Inox 664224-7060
664224-7060
Inox 316 L
70/60
73
63
2.0
30
0.110
Béné Inox 664224-8050
664224-8050
Inox 316 L
80/50
84
53
2.0
90
0.315
Béné Inox 664224-8060
664224-8060
Inox 316 L
80/60
84
63
2.0
60
0.225
Béné Inox 664224-8070
664224-8070
Inox 316 L
80/70
84
73
2.0
30
0.170
Béné Inox 664224-10070
664224-10070
Inox 316 L
100/70
104
73
2.0
90
0.405
Béné Inox 664224-10080
664224-10080
Inox 316 L
100/80
104
84
2.0
60
0.290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表