目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5631 - Pressed metric collar - type 33 - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
56 - Accessoires à souder
05 - Collets ISO et métriques
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/56_accessoires_a_souder/05_collets_iso_metriques/5631.prj},{NB=bene_inox_356312-3563},{REF=356312-3563},{MAT=Inox 1.4307},{D1=356},{D2=430},{E=3},{L=21},{POIDS=1.87},{S=3.0},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 356312-182
356312-182
Inox 1.4307
18
51
2
6
0.03
Béné Inox 356312-192
356312-192
Inox 1.4307
19
51
2
7
0.04
Béné Inox 356312-202
356312-202
Inox 1.4307
20
51
2
7
0.04
Béné Inox 356312-232
356312-232
Inox 1.4307
23
58
2
7
0.04
Béné Inox 356312-242
356312-242
Inox 1.4307
24
58
2
7
0.04
Béné Inox 356312-252
356312-252
Inox 1.4307
25
58
2
7
0.05
Béné Inox 356312-282
356312-282
Inox 1.4307
28
68
2
8
0.05
Béné Inox 356312-292
356312-292
Inox 1.4307
29
68
2
8
0.05
Béné Inox 356312-302
356312-302
Inox 1.4307
30
68
2
8
0.05
Béné Inox 356312-332
356312-332
Inox 1.4307
33
78
2
9
0.06
Béné Inox 356312-342
356312-342
Inox 1.4307
34
78
2
9
0.07
Béné Inox 356312-352
356312-352
Inox 1.4307
35
78
2
10
0.07
Béné Inox 356312-382
356312-382
Inox 1.4307
38
78
2
10
0.07
Béné Inox 356312-412
356312-412
Inox 1.4307
41
88
2
10
0.08
Béné Inox 356312-432
356312-432
Inox 1.4307
43
88
2
10
0.08
Béné Inox 356312-442
356312-442
Inox 1.4307
44
88
2
10
0.09
Béné Inox 356312-512
356312-512
Inox 1.4307
51
102
2
11
0.10
Béné Inox 356312-532
356312-532
Inox 1.4307
53
102
2
12
0.11
Béné Inox 356312-542
356312-542
Inox 1.4307
54
102
2
12
0.11
Béné Inox 356312-632
356312-632
Inox 1.4307
63
115
2
12
0.12
Béné Inox 356312-642
356312-642
Inox 1.4307
64
115
2
13
0.14
Béné Inox 356312-692
356312-692
Inox 1.4307
69
122
2
12
0.15
Béné Inox 356312-702
356312-702
Inox 1.4307
70
122
2
12
0.15
Béné Inox 356312-732
356312-732
Inox 1.4307
73
122
2
12
0.13
Béné Inox 356312-742
356312-742
Inox 1.4307
74
122
2
12
0.15
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表