目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 63445 - High pressure bolted clamp - stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63445.prj},{NB=bene_inox_263445-106},{REF=263445-106},{MAT=Inox 304},{D=106.0},{TUBE=85 - 88.9},{L=154},{PN=40},{POIDS=0.95},{WEB=https://www.bene-inox.com},{PPATH=63445/63445_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
[mm]
TUBE
(Ømin - Ømax)
[mm]
L
[mm]
PN
[bar]
POIDS
[kg]
Béné Inox 263445-50
263445-50
Inox 304
50.5
21.3 - 42.4
99
80
0.59
Béné Inox 263445-64
263445-64
Inox 304
64.0
48.3 - 53
112
55
0.75
Béné Inox 263445-77
263445-77
Inox 304
77.5
60.3 - 63.5
125
55
0.83
Béné Inox 263445-91
263445-91
Inox 304
91.0
70 - 76.1
139
55
0.85
Béné Inox 263445-106
263445-106
Inox 304
106.0
85 - 88.9
154
40
0.95
Béné Inox 263445-119
263445-119
Inox 304
119.0
101.6 - 104
168
40
1.05
Béné Inox 263445-130
263445-130
Inox 304
130.0
114.3
180
30
1.30
Béné Inox 263445-155
263445-155
Inox 304
155.0
129 - 139.7
208
30
1.50
Béné Inox 263445-183
263445-183
Inox 304
183.0
154 - 168.3
242
30
2.00
Béné Inox 263445-233
263445-233
Inox 304
233.5
204 - 219.1
295
20
2.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表