您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62114 - Nut - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62114.prj},{NB=bene_inox_262114-40},{REF=262114-40},{DN=40},{D1=78},{D2=49},{F=65x1/6\"},{L=21},{POIDS=0.26},{C=70.000},{H=10.000},{I=4.000},{E=3.000},{U=5.000},{VERS=6.000},{N=3.000},{DF=65.000},{F1=6.000},{F2=6},{WEB=https://www.bene-inox.com},{DN2=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
[mm]
D1
[mm]
D2
[mm]
F
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 262114-10
262114-10
10
38
19
28x1/8"
18
0.08
Béné Inox 262114-15
262114-15
15
44
25
34x1/8"
18
0.09
Béné Inox 262114-20
262114-20
20
54
31
44x1/6"
21
0.14
Béné Inox 262114-25
262114-25
25
63
36
52x1/6"
21
0.02
Béné Inox 262114-32
262114-32
32
70
42
58x1/6"
21
0.22
Béné Inox 262114-40
262114-40
40
78
49
65x1/6"
21
0.26
Béné Inox 262114-50
262114-50
50
92
62
78x1/6"
22
0.34
Béné Inox 262114-65
262114-65
65
112
80
95x1/6"
25
0.61
Béné Inox 262114-80
262114-80
80
127
94
110x1/4"
30
0.76
Béné Inox 262114-100
262114-100
100
148
115
130x1/4"
31
1.04
Béné Inox 262114-125
262114-125
125
178
138
160x1/4"
35
1.70
Béné Inox 262114-150
262114-150
150
210
164
1901/4"
40
2.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 62113 - Welding liner - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
09.02.2021
Model 62112 - Welding male part - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62117 - Blank liner - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62394 - Gasket for union (half-tore section) - NBR
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Model 62119 - Blank nut with chain - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 62397 - Gasket for union (half-tore section) - EPDM
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62111 - Welding union - NBR gaskets - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62395 - Gasket for union (half-tore section) - FKM
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62211 - 90° satin polished bend - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Model 63413 - Welding DIN / metric clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 62122 - Welding reducing male part - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5611 - ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62134 - Expanding liner - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62133 - Expanding male part - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表