您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 217520 - Tab washer with long tab and wing - Stainless steel A2 - NF E 25-540
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 17 - Tab washers
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_17/217520.prj},{NB=bene_inox_217520-18},{REF=217520-18},{MAT=Acier inoxydable A2},{D=18},{D1=20.0},{B=36},{C=36},{F=16},{R=6.0},{H=23.0},{M=1},{S1=1.0},{S2=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
D1
Diameter
[mm]
C
Length
[mm]
F
Length
[mm]
H
Length
[mm]
S
[mm]
Béné Inox 217520-4
217520-4
Acier inoxydable A2
4
4.5
11
4
5.8
0.5
Béné Inox 217520-5
217520-5
Acier inoxydable A2
5
5.5
13
5
7.0
0.5
Béné Inox 217520-6
217520-6
Acier inoxydable A2
6
7.0
16
6
8.0
0.5
Béné Inox 217520-8
217520-8
Acier inoxydable A2
8
9.0
18
8
11.0
1.0
Béné Inox 217520-10
217520-10
Acier inoxydable A2
10
11.0
22
10
14.0
1.0
Béné Inox 217520-12
217520-12
Acier inoxydable A2
12
14.0
25
12
17.0
1.0
Béné Inox 217520-14
217520-14
Acier inoxydable A2
14
16.0
28
13
19.0
1.0
Béné Inox 217520-16
217520-16
Acier inoxydable A2
16
18.0
32
15
21.0
1.0
Béné Inox 217520-18
217520-18
Acier inoxydable A2
18
20.0
36
16
23.0
1.0
Béné Inox 217520-20
217520-20
Acier inoxydable A2
20
22.0
40
18
26.0
1.0
Béné Inox 217520-22
217520-22
Acier inoxydable A2
22
24.0
45
20
28.0
1.0
Béné Inox 217520-24
217520-24
Acier inoxydable A2
24
27.0
48
22
31.0
1.5
Béné Inox 217520-27
217520-27
Acier inoxydable A2
27
30.0
55
24
34.0
1.5
Béné Inox 217520-30
217520-30
Acier inoxydable A2
30
33.0
60
26
38.0
1.5
Béné Inox 217520-33
217520-33
Acier inoxydable A2
33
36.0
65
29
41.0
1.5
Béné Inox 217520-36
217520-36
Acier inoxydable A2
36
39.0
70
31
45.0
1.5
Béné Inox 217520-39
217520-39
Acier inoxydable A2
39
42.0
76
33
48.0
1.5
Béné Inox 217520-42
217520-42
Acier inoxydable A2
42
45.0
83
35
53.0
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表