您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 211312 - Self drilling countersunk head six lobes chipboard screw - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 11 - Woods screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_11/a2/211312.prj},{NB=bene_inox_211312-4,5X40},{REF=211312-4,5X40},{DXL=4.5x40},{MAT=Acier inoxydable A2},{KR=1},{D=4.5},{DK=8.6},{L=40.0},{D3=3.100},{P=1.400},{LG=4.300},{DP=3.600},{A=1.400},{K=3.90},{R=1.600},{MH=4.600},{TH=2.600},{MZ=3.200},{TZ=2.000},{WEB=https://www.bene-inox.com},{TXA=3.940}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
DK
Head diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
TXA
ⁿ/ₐ
Béné Inox 211312-4X30
211312-4X30
4x30
Acier inoxydable A2
4.0
7.5
30.0
3.70
3.940
Béné Inox 211312-4X35
211312-4X35
4x35
Acier inoxydable A2
4.0
7.5
35.0
3.70
3.940
Béné Inox 211312-4X40
211312-4X40
4x40
Acier inoxydable A2
4.0
7.5
40.0
3.70
3.940
Béné Inox 211312-4X45
211312-4X45
4x45
Acier inoxydable A2
4.0
7.5
45.0
3.70
3.940
Béné Inox 211312-4X50
211312-4X50
4x50
Acier inoxydable A2
4.0
7.5
50.0
3.70
3.940
Béné Inox 211312-4X60
211312-4X60
4x60
Acier inoxydable A2
4.0
7.5
60.0
3.70
3.940
Béné Inox 211312-4,5X30
211312-4,5X30
4.5x30
Acier inoxydable A2
4.5
8.6
30.0
3.90
3.940
Béné Inox 211312-4,5X35
211312-4,5X35
4.5x35
Acier inoxydable A2
4.5
8.6
35.0
3.90
3.940
Béné Inox 211312-4,5X40
211312-4,5X40
4.5x40
Acier inoxydable A2
4.5
8.6
40.0
3.90
3.940
Béné Inox 211312-4,5X50
211312-4,5X50
4.5x50
Acier inoxydable A2
4.5
8.6
50.0
3.90
3.940
Béné Inox 211312-4,5X60
211312-4,5X60
4.5x60
Acier inoxydable A2
4.5
8.6
60.0
3.90
3.940
Béné Inox 211312-5X40
211312-5X40
5x40
Acier inoxydable A2
5.0
9.7
40.0
4.10
4.520
Béné Inox 211312-5X45
211312-5X45
5x45
Acier inoxydable A2
5.0
9.7
45.0
4.10
4.520
Béné Inox 211312-5X50
211312-5X50
5x50
Acier inoxydable A2
5.0
9.7
50.0
4.10
4.520
Béné Inox 211312-5X60
211312-5X60
5x60
Acier inoxydable A2
5.0
9.7
60.0
4.10
4.520
Béné Inox 211312-5X70
211312-5X70
5x70
Acier inoxydable A2
5.0
9.7
70.0
4.10
4.520
Béné Inox 211312-5X80
211312-5X80
5x80
Acier inoxydable A2
5.0
9.7
80.0
4.10
4.520
Béné Inox 211312-5X100
211312-5X100
5x100
Acier inoxydable A2
5.0
9.7
100.0
4.10
4.520
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 210101 - Hexagon head screw - Stainless A2 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
GH2 Ø32 - 100 mm - Guide unit
Aventics
13.07.2022
LTP-C - Straight, external thread, nickel plated brass, conduit fitting
Flexicon
11.11.2020
LTP-CSS - Straight, external thread, stainless steel, conduit fitting
Flexicon
11.11.2020
LPC-C90 - 90° elbow, external thread, nickel plated brass, conduit fitting
Flexicon
11.11.2020
FSB-M - Straight, external thread, nickel plated brass, conduit fitting
Flexicon
11.11.2020
FLP-C - Straight, external thread, nickel plated brass, conduit fitting
Flexicon
11.11.2020
FSU-M - Straight, fixed, external thread, nickel plated brass, conduit fitt...
Flexicon
11.11.2020
FSU-C-F - Straight, external thread swivel, nickel plated brass, conduit fi...
Flexicon
11.11.2020
Type 00-DV - Double rod basic version
Mecanizados Alcoy
28.09.2009
FSB-S - Straight, swivel, external thread, nickel plated brass, conduit fit...
Flexicon
11.11.2020
2-18A Series - 2 Watt 18 GHz Bi-Directional RF Attenuators
Bird
07.12.2017
75-NT - 75 Watt, Convection-Cooled Dry Terminations
Bird
07.12.2017
25-A - 25 Watt, Bi-Directional Attenuators
Bird
07.12.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表