您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 211306 - Cross recessed pan head chipboard screw - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 11 - Woods screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_11/a2/211306.prj},{NB=bene_inox_211306-4,5X30},{REF=211306-4,5X30},{MAT=Acier inoxydable A2},{D=4.5},{D3=3.100},{K=3.00},{DK=9.00},{L=30},{B=0.000},{MZ=4.700},{EMP=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
[mm]
K
[mm]
DK
[mm]
L
[mm]
EMP
Emprunte n°
ⁿ/ₐ
Béné Inox 211306-4X13
211306-4X13
Acier inoxydable A2
4x13
4.0
3.00
8.00
13
2
Béné Inox 211306-4X16
211306-4X16
Acier inoxydable A2
4x16
4.0
3.00
8.00
16
2
Béné Inox 211306-4X20
211306-4X20
Acier inoxydable A2
4x20
4.0
3.00
8.00
20
2
Béné Inox 211306-4X25
211306-4X25
Acier inoxydable A2
4x25
4.0
3.00
8.00
25
2
Béné Inox 211306-4X30
211306-4X30
Acier inoxydable A2
4x30
4.0
3.00
8.00
30
2
Béné Inox 211306-4X35
211306-4X35
Acier inoxydable A2
4x35
4.0
3.00
8.00
35
2
Béné Inox 211306-4X40
211306-4X40
Acier inoxydable A2
4x40
4.0
3.00
8.00
40
2
Béné Inox 211306-4X45
211306-4X45
Acier inoxydable A2
4x45
4.0
3.00
8.00
45
2
Béné Inox 211306-4X50
211306-4X50
Acier inoxydable A2
4x50
4.0
3.00
8.00
50
2
Béné Inox 211306-4X60
211306-4X60
Acier inoxydable A2
4x60
4.0
3.00
8.00
60
2
Béné Inox 211306-4X70
211306-4X70
Acier inoxydable A2
4x70
4.0
3.00
8.00
70
2
Béné Inox 211306-4,5X14
211306-4,5X14
Acier inoxydable A2
4.5x14
4.5
3.00
9.00
14
2
Béné Inox 211306-4,5X16
211306-4,5X16
Acier inoxydable A2
4.5x16
4.5
3.00
9.00
16
2
Béné Inox 211306-4,5X20
211306-4,5X20
Acier inoxydable A2
4.5x20
4.5
3.00
9.00
20
2
Béné Inox 211306-4,5X25
211306-4,5X25
Acier inoxydable A2
4.5x25
4.5
3.00
9.00
25
2
Béné Inox 211306-4,5X30
211306-4,5X30
Acier inoxydable A2
4.5x30
4.5
3.00
9.00
30
2
Béné Inox 211306-4,5X35
211306-4,5X35
Acier inoxydable A2
4.5x35
4.5
3.00
9.00
35
2
Béné Inox 211306-4,5X40
211306-4,5X40
Acier inoxydable A2
4.5x40
4.5
3.00
9.00
40
2
Béné Inox 211306-4,5X45
211306-4,5X45
Acier inoxydable A2
4.5x45
4.5
3.00
9.00
45
2
Béné Inox 211306-4,5X50
211306-4,5X50
Acier inoxydable A2
4.5x50
4.5
3.00
9.00
50
2
Béné Inox 211306-4,5X60
211306-4,5X60
Acier inoxydable A2
4.5x60
4.5
3.00
9.00
60
2
Béné Inox 211306-4,5X70
211306-4,5X70
Acier inoxydable A2
4.5x70
4.5
3.00
9.00
70
2
Béné Inox 211306-5X20
211306-5X20
Acier inoxydable A2
5x20
5.0
4.00
10.00
20
2
Béné Inox 211306-5X25
211306-5X25
Acier inoxydable A2
5x25
5.0
4.00
10.00
25
2
Béné Inox 211306-5X30
211306-5X30
Acier inoxydable A2
5x30
5.0
4.00
10.00
30
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表