您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
AV12 - Parallel Straight, male
C Matic
Category Fittings
Push-in Fittings
AV Line - Brass Push-in Fittings High Performance
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/av_line_brass_push-in_fittings_high_performance/av1220-20parallel20straight2c20male.prj},{NB=AV020041},{SHA256=iGpZeD0N+fBgefhjSqe29+UmVjeBwzHEVMEab3Y/mFE=},{INAME=av020041},{NAME=av020041},{NNCUSTOM=AV12},{NTCUSTOM=Parallel Straight, male},{NBCUSTOM=AV020041},{LINACUSTOM=AV020041},{STEPFILE=AV020041},{PNGFILE=AV12},{DWGFILE=AV12},{CODE=AV020041},{TYPE=AV12 08 18},{MAT=Brass chemical Nickel Plated},{DTUBO=8},{D1=G1/8},{D2=13.9},{D2IN=.547},{D3=14.5},{D3IN=.571},{L1=5.0},{L1IN=.197},{L2=23.5},{L2IN=.925},{CH1=13},{CH2=6.0},{G=11.0},{GOZ=.388},{WT=-20 ÷ 150},{WTF=-4 ÷ 302},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
ØeTube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
D3
[mm]
D3IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
AV020010
AV020010
AV12 04 M5
Brass Chemical Nickel Pla...
4
M5x0,8
9.0
.354
8.0
.315
4.0
.157
19.0
.748
-
2.5
4.0
.141
-20 ÷ 150
-4 ÷ 302
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AV020011
AV020011
AV12 04 18
Brass Chemical Nickel Pla...
4
G1/8
9.0
.354
13.0
.512
5.0
.197
16.5
.650
9
3.0
6.0
.212
-20 ÷ 150
-4 ÷ 302
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AV020012
AV020012
AV12 04 14
Brass Chemical Nickel Pla...
4
G1/4
9.0
.354
16.0
.630
6.5
.256
18.5
.728
9
3.0
12.0
.423
-20 ÷ 150
-4 ÷ 302
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AV020030
AV020030
AV12 06 M5
Brass Chemical Nickel Pla...
6
M5x0,8
12.0
.472
8.0
.315
4.0
.157
22.2
.874
-
2.5
8.5
.300
-20 ÷ 150
-4 ÷ 302
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AV020031
AV020031
AV12 06 18
Brass Chemical Nickel Pla...
6
G1/8
11.9
.469
13.5
.531
5.0
.197
19.5
.768
12
4.0
9.0
.317
-20 ÷ 150
-4 ÷ 302
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AV020032
AV020032
AV12 06 14
Brass Chemical Nickel Pla...
6
G1/4
11.9
.469
16.0
.630
6.5
.256
19.5
.768
12
4.0
12.5
.441
-20 ÷ 150
-4 ÷ 302
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AV020041
AV020041
AV12 08 18
Brass Chemical Nickel Pla...
8
G1/8
13.9
.547
14.5
.571
5.0
.197
23.5
.925
13
6.0
11.0
.388
-20 ÷ 150
-4 ÷ 302
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AV020042
AV020042
AV12 08 14
Brass Chemical Nickel Pla...
8
G1/4
13.9
.547
16.0
.630
6.5
.256
21.5
.846
14
6.0
14.0
.494
-20 ÷ 150
-4 ÷ 302
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AV020043
AV020043
AV12 08 38
Brass Chemical Nickel Pla...
8
G3/8
13.9
.547
20.0
.787
7.0
.276
21.0
.827
14
6.0
20.0
.705
-20 ÷ 150
-4 ÷ 302
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AV020052
AV020052
AV12 10 14
Brass Chemical Nickel Pla...
10
G1/4
15.9
.626
16.0
.630
6.5
.256
27.5
1.083
15
8.0
18.0
.635
-20 ÷ 150
-4 ÷ 302
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AV020053
AV020053
AV12 10 38
Brass Chemical Nickel Pla...
10
G3/8
15.9
.626
20.0
.787
7.0
.276
25.0
.984
16
8.0
23.0
.811
-20 ÷ 150
-4 ÷ 302
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AV020054
AV020054
AV12 10 12
Brass Chemical Nickel Pla...
10
G1/2
15.9
.626
25.0
.984
8.5
.335
25.5
1.004
16
8.0
34.5
1.217
-20 ÷ 150
-4 ÷ 302
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AV020062
AV020062
AV12 12 14
Brass Chemical Nickel Pla...
12
G1/4
18.9
.744
21.0
.827
6.5
.256
28.5
1.122
19
8.0
22.0
.776
-20 ÷ 150
-4 ÷ 302
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AV020063
AV020063
AV12 12 38
Brass Chemical Nickel Pla...
12
G3/8
18.9
.744
21.0
.827
7.0
.276
28.5
1.122
19
10.0
26.0
.917
-20 ÷ 150
-4 ÷ 302
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AV020064
AV020064
AV12 12 12
Brass Chemical Nickel Pla...
12
G1/2
18.9
.744
25.0
.984
8.5
.335
26.5
1.043
19
10.0
33.0
1.164
-20 ÷ 150
-4 ÷ 302
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AV21 - Lateral Swivelling Tee fitting, taper
C Matic
11.03.2021
AV26 - Union
C Matic
11.03.2021
AV37 - Y Fitting
C Matic
11.03.2021
AV28 - Union Elbow
C Matic
11.03.2021
AV16 - Parallel Swivelling Elbow Fitting, male
C Matic
11.03.2021
AV27 - Bulkhead Union
C Matic
11.03.2021
AV13 - Female Straight
C Matic
11.03.2021
AV29 - Union Tee
C Matic
11.03.2021
AV25 - Reducer
C Matic
01.02.2023
I.RMM_GM - ISO Threaded unions and accessories Stainless steel 316 MALE / M...
FG INOX
16.02.2017
I.RMM_G - ISO Threaded unions and accessories Stainless steel 316L MALE / M...
FG INOX
16.02.2017
I.2RMM - 3000 lbs Forged fittings NPT MALE / MALE HEXAGONAL REDUCERS Stainl...
FG INOX
16.02.2017
NBSLM series - silencer
AirTAC
19.05.2020
AMTE - silencer
Festo
23.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表