您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
DPX DPAX butterfly valve - DPX manual butterfly valve w/ handle detection open valve + padlock closed valve
Definox
DPX DPAX Butterfly valves
DPX DPAX Butterfly valves
DPX Manual butterfly valve with detection (open) + padlock closed valve
Powered by
CAD模型選擇
{definox/vannes20papillon20dpx20dpax/vannes20papillon20dpx20dpax/vannes20papillon20manuelle20avec20de9tection20vanne20ouverte202b20cadenas20vanne20ferme9e20dpx/vannes20papillon20dpx20dpax.prj},{NB=AU051E1C100},{PREVIEW=../../../_pool_/5c/fb/vanne_papillon_manuelle_dpx_avec_de9tection_vanne_ouverte_2b_cadenas_vanne_ferme9e.png},{REF=AU051E1C100},{DESC=DPX3 ouverture droite détection vanne ouverte + cadenas vanne fermée US 2\"},{TUBE=47,5 / 50,8},{V=DPX3},{DIAM=US 2\"},{ACT=DPX ouverture droite détection vanne ouverte + cadenas vanne fermée},{MATB=1.4404},{MATS=DPX3 HNBR},{FITTING=A souder},{DEFAULTSORTATTR=2956}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
AS025E11100
AS025E11100
DPX SMS 25 manual w/ righ...
22,6 / 25
DPX
SMS 25
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AS032E11100
AS032E11100
DPX SMS 32 manual w/ righ...
30 / 32
DPX
SMS 32
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AS038E11100
AS038E11100
DPX SMS 38 manual w/ righ...
35,6 / 38
DPX
SMS 38
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AS051E11100
AS051E11100
DPX SMS 51 manual w/ righ...
48,5 / 51
DPX
SMS 51
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AS063E11100
AS063E11100
DPX SMS 63 manual w/ righ...
60,3 / 63,5
DPX
SMS 63
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AS076E11100
AS076E11100
DPX SMS 76 manual w/ righ...
72,9 / 76,1
DPX
SMS 76
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AS104E11100
AS104E11100
DPX SMS 104 manual w/ rig...
100 / 104
DPX
SMS 104
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AD025E11100
AD025E11100
DPX DIN 25 manual w/ righ...
26 / 29
DPX
DIN 25
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AD032E11100
AD032E11100
DPX DIN 32 manual w/ righ...
32 / 35
DPX
DIN 32
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AD040E11100
AD040E11100
DPX DIN 40 manual w/ righ...
38 / 41
DPX
DIN 40
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AD050E11100
AD050E11100
DPX DIN 50 manual w/ righ...
50 / 53
DPX
DIN 50
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AD065E11100
AD065E11100
DPX DIN 65 manual w/ righ...
66 / 70
DPX
DIN 65
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AD080E11100
AD080E11100
DPX DIN 80 manual w/ righ...
81 / 85
DPX
DIN 80
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AD100E11100
AD100E11100
DPX DIN 100 manual w/ rig...
100 / 104
DPX
DIN 100
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AD125E11100
AD125E11100
DPX DIN 125 manual w/ rig...
125 / 129
DPX
DIN 125
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AD150E11100
AD150E11100
DPX DIN 150 manual w/ rig...
150 / 154
DPX
DIN 150
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AU025E11100
AU025E11100
DPX US 1" manual w/ right...
22,1 / 25,4
DPX
US 1"
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AU038E11100
AU038E11100
DPX US 1"1/2 manual w/ ri...
34,8 / 38,1
DPX
US 1"1/2
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AU051E11100
AU051E11100
DPX US 2" manual w/ right...
47,5 / 50,8
DPX
US 2"
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AU063E11100
AU063E11100
DPX US 2"1/2 manual w/ ri...
60,2 / 63,5
DPX
US 2"1/2
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AU076E11100
AU076E11100
DPX US 3" manual w/ right...
72,9 / 76,1
DPX
US 3"
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AU101E11100
AU101E11100
DPX US 4" manual w/ right...
97,4 / 101,6
DPX
US 4"
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AU152E11100
AU152E11100
DPX US 6" manual w/ right...
146,9 / 152,4
DPX
US 6"
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
AS025E12100
AS025E12100
DPX SMS 25 manual w/ righ...
22,6 / 25
DPX
SMS 25
DPX manual w/ right openi...
1.4404
DPX FKM
To weld
AS032E12100
AS032E12100
DPX SMS 32 manual w/ righ...
30 / 32
DPX
SMS 32
DPX manual w/ right openi...
1.4404
DPX FKM
To weld
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DPX DPAX butterfly valve - DPX manual butterfly valve w/ handle detection c...
Definox
21.05.2021
DPX DPAX butterfly valve - DPX manual butterfly valve w/ lockable handle
Definox
21.05.2021
DPX DPAX butterfly valve - DPX manual butterfly valve w/ lock screw handle
Definox
27.05.2021
DPX DPAX butterfly valve - DPX manual butterfly valve w/ micrometer handle
Definox
27.05.2021
DPX DPAX butterfly valve - DPX manual butterfly valve w/ double detection +...
Definox
21.05.2021
DPX DPAX butterfly valve - DPX manual butterfly valve w/ multi-position han...
Definox
21.05.2021
DPX DPAX butterfly valve - DPX manual butterfly valve
Definox
21.05.2021
BOAX-B with Manual CR/CM Handle - Centred disc butterfly valves with AMRING...
KSB
14.04.2024
A.P_VP - Valves HANDLES FOR BUTTERFLY VALVES plastic or stainless steel
FG INOX
16.02.2017
DPX DPAX butterfly valve - DPX EBC manual butterfly valve beween compact fl...
Definox
21.05.2021
A.4CLAMPVP - Valves CLAMP BUTTERFLY VALVES Delivery with silicons sleeves a...
FG INOX
16.02.2017
DPX DPAX butterfly valve - DPX EBC manual butterfly valve w/ double detecti...
Definox
21.05.2021
A.2SMSVPLL - Valves SMS BW / BW BUTTERFLY VALVES Stainless steel 304L or 31...
FG INOX
16.02.2017
Model 5349 - Tee SW - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表