您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GUI ZZ - Spherical bearings: Ball bearing
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Antifriction bearing
Spherical bearing
Ball bearing
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/ball_bearings/spherical_bearings/ball_bearing/gui_zz_asmtab.prj},{NB=ASKUBAL GUI 14-ZZ(0-0)},{BD=GUI 14..},{AN=GUI 14-ZZ},{ARTNR=104784},{POS=0},{POS2=0},{D=14},{DR=37},{C1=13.50},{B=18},{D1=16.4},{DG=1000},{TD=5.00},{TS=1.36},{ALPHA=7},{GEW=100},{DIN=12240-4 Dimension series K},{ECCN=84838000},{INFO=Infotext},{PPATH=parts/gui_zz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
AN
Product description
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
DR
dr
[mm]
C1
c1
[mm]
B
b
[mm]
D1
d1
[mm]
DG
Limiting speed
[min-1]
TD
Load rating ball bearing dynamic
[kN]
TS
Load rating ball bearing static
[kN]
ALPHA
Tilt angle
[°]
GEW
Weight
[g]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL GUI 6-ZZ
GUI 6-ZZ
900303
6
19
6.75
9
8.0
1300
1.83
0.36
7
35
12240-4 Dimension series ...
84838000
ASKUBAL GUI 8-ZZ
GUI 8-ZZ
105273
8
22
9.00
12
10.0
1250
3.08
0.69
7
44
12240-4 Dimension series ...
84838000
ASKUBAL GUI 10-ZZ
GUI 10-ZZ
105334
10
30
10.50
14
12.4
1200
3.91
0.94
7
53
12240-4 Dimension series ...
84838000
ASKUBAL GUI 12-ZZ
GUI 12-ZZ
105323
12
32
12.00
16
14.6
1150
4.90
1.23
7
76
12240-4 Dimension series ...
84838000
ASKUBAL GUI 14-ZZ
GUI 14-ZZ
104784
14
37
13.50
18
16.4
1000
5.00
1.36
7
100
12240-4 Dimension series ...
84838000
ASKUBAL GUI 16-ZZ
GUI 16-ZZ
105324
16
42
15.00
21
18.7
950
5.20
1.55
7
125
12240-4 Dimension series ...
84838000
ASKUBAL GUI 18-ZZ
GUI 18-ZZ
900308
18
47
16.50
23
22.0
850
6.49
1.97
7
153
12240-4 Dimension series ...
84838000
ASKUBAL GUI 20-ZZ
GUI 20-ZZ
105325
20
52
18.00
25
24.0
800
6.70
2.17
7
180
12240-4 Dimension series ...
84838000
ASKUBAL GUI 22-ZZ
GUI 22-ZZ
105356
22
52
20.00
28
26.0
725
7.23
2.39
7
200
12240-4 Dimension series ...
84838000
ASKUBAL GUI 25-ZZ
GUI 25-ZZ
900311
25
62
22.00
31
29.8
550
10.90
3.05
7
210
12240-4 Dimension series ...
84838000
ASKUBAL GUI 30-ZZ
GUI 30-ZZ
104775
30
72
25.00
37
35.6
425
14.88
5.01
7
280
12240-4 Dimension series ...
84838000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表