您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
AS1001F-4001F - Speed Controller with One-touch Fitting In-line type
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as1001f-4001f.prj},{NB=AS4001F-10},{IDNR=},{MODEL=AS4001F-10},{TYP=Metric},{OPTION=},{D=10.0},{DX=10.00},{D1=18.5},{D2=26.5},{L1=82.0},{L2=11.3},{L3MAX=51.1},{L3MIN=43.6},{M1=21.0},{AA=25.0},{AB=14.7},{AC=4.9},{AD=0.5},{AE=3.0},{AF=10.1},{AG=20.0},{AH=3.0},{AI=14.0},{AJ=21.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Metric / Inch
ⁿ/ₐ
D
Tube O.D.
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3MAX
[mm]
L3MIN
[mm]
M1
[mm]
AS1001F-23
Metric
3.2
8.4
10.0
38.0
4.5
23.5
20.7
12.8
AS1001F-02
Metric
2
6.0
6.0
25.4
3.4
20.9
18.4
8.8
AS1001F-04
Metric
4.0
9.3
10.0
39.2
5.2
24.2
21.4
12.8
AS1001F-06
Metric
6.0
11.6
10.0
40.7
6.2
25.2
22.4
13.7
AS2001F-04
Metric
4.0
9.3
11.8
40.7
5.2
32.6
27.6
12.8
AS2001F-06
Metric
6.0
11.6
11.8
44.8
6.3
33.7
28.7
13.7
AS2051F-06
Metric
6.0
12.8
14.8
53.2
6.7
35.2
30.2
16.8
AS2051F-08
Metric
8.0
15.2
14.8
59.8
8.1
36.5
31.5
18.0
AS3001F-06
Metric
6.0
12.8
19.8
59.0
7.4
38.3
33.3
16.8
AS3001F-08
Metric
8.0
15.2
19.8
64.4
8.2
39.1
34.1
18.0
AS3001F-10
Metric
10.0
18.5
19.8
71.6
9.8
40.6
35.6
21.0
AS3001F-12
Metric
12.0
20.9
19.8
76.0
11.0
41.8
36.8
22.0
AS4001F-10
Metric
10.0
18.5
26.5
82.0
11.3
51.1
43.6
21.0
AS4001F-12
Metric
12.0
20.9
26.5
82.0
11.3
52.1
44.6
22.0
AS1001F-01
Inch
1/8"
8.4
10.0
38.0
4.5
23.5
20.7
12.8
AS1001F-03
Inch
5/32"
9.3
10.0
39.2
5.2
24.2
21.4
12.8
AS2001F-03
Inch
5/32"
9.3
11.8
40.7
5.2
32.6
27.6
12.7
AS2001F-05
Inch
3/16"
11.0
11.8
50.0
6.2
33.6
28.6
16.5
AS2001F-07
Inch
1/4"
13.2
11.8
52.2
7.1
34.5
29.5
17.0
AS2051F-05
Inch
3/16"
11.4
14.8
52.2
6.2
34.6
29.6
16.5
AS2051F-07
Inch
1/4"
13.2
14.8
54.4
7.1
35.5
30.5
17.0
AS2051F-09
Inch
5/16"
15.2
14.8
59.8
8.1
36.5
31.5
18.0
AS3001F-07
Inch
1/4"
13.2
19.8
59.0
7.4
38.3
33.3
17.0
AS3001F-09
Inch
5/16"
15.2
19.8
64.4
8.2
39.1
34.1
18.0
AS3001F-11
Inch
3/8"
17.9
19.8
70.8
9.5
40.3
35.3
21.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KFG2V - Swivel Elbow
SMC
28.09.2023
SYA3000/5000/7000 - Body Ported 5 Port Air Operated Valve
SMC
28.09.2023
AS_2_1FG - Stainless Speed Controller with One-touch Fitting Elbow Style
SMC
26.09.2023
AS_1FG - In-line Type
SMC
28.09.2023
ZSE30/ISE30 - High Precision Digital Pressure Switch (2-Colour Display Type...
SMC
28.09.2023
AS_1F_3 - Speed Controller With One-touch Fittings In-line Type/Panel Mount...
SMC Corporation
31.05.2024
AS_0 - Speed Controller Standard Style In-line
SMC
26.09.2023
KFG2H - Male Connector
SMC Corporation
02.06.2024
KQ2Z - Branch Universal Male Elbow (Sealant)
SMC
28.09.2023
ASV - Speed Exhaust Controller
SMC
28.09.2023
ASN2 - Metering Valve with Silencer
SMC
28.09.2023
ASD_30FG - With One Touch Fittings Stainless Body
SMC
28.09.2023
KJU Different Diameter Union Y - Miniature One-touch Fitting KJU Different ...
SMC
23.11.2021
AS_3_1F - Universal Type
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表