您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
Low-Rise Pedestal (MS1) - Zinc coated steel
AIRWORK
Actuators and Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{airwork/cylinder/accessories/iso15552_accessories/low_rise_pedestal_ms1_asmtab.prj},{NB=Low-Rise Pedestal (MS1) AR4152063-V},{C2=AR4152063-V},{CODEX=AFD63S},{MAT=Zinc coated steel},{ACCMAT=Zinc},{DI=63},{TG=56.5},{TG2=28.25},{AH=50},{R2=22.5},{AB=10.0},{AO=13},{AU=32},{TR=50},{AT=5},{S=M8X20},{NDM=8},{SL=20},{P=1.250},{DK=13},{L7=35},{E=75},{PPATH=../iso15552_accessories/low_rise_pedestal_ms1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
C2
Code
ⁿ/ₐ
MAT
Material
[mm]
DI
Ø
[mm]
TG
[mm]
TG2
[mm]
AH
[mm]
R2
[mm]
AB
ØAB
[mm]
AO
[mm]
AU
[mm]
TR
[mm]
AT
[mm]
S
ⁿ/ₐ
L7
[mm]
E
[mm]
AR4152032-V
AR4152032-V
Zinc coated steel
32
32.5
16.25
32
15.0
7.0
11
24
32
4
M6X16
30
45
AR4152040-V
AR4152040-V
Zinc coated steel
40
38.0
19.00
36
17.5
10.0
8
28
36
4
M6X16
30
52
AR4152050-V
AR4152050-V
Zinc coated steel
50
46.5
23.25
45
20.0
10.0
15
32
45
5
M8X20
36
65
AR4152063-V
AR4152063-V
Zinc coated steel
63
56.5
28.25
50
22.5
10.0
13
32
50
5
M8X20
35
75
AR4152080-V
AR4152080-V
Zinc coated steel
80
72.0
36.00
63
22.5
12.0
14
41
63
6
M10X20
47
95
AR4152100-V
AR4152100-V
Zinc coated steel
100
89.0
44.50
71
27.5
14.5
16
41
75
6
M10X20
53
115
AR4152125-V
AR4152125-V
Zinc coated steel
125
110.0
55.00
90
30.0
16.5
25
45
90
8
M12X25
70
140
AR4152160-V
AR4152160-V
Zinc coated steel
160
140.0
70.00
115
32.5
18.5
15
60
115
10
M16X30
100
180
AR4152200-V
AR4152200-V
Zinc coated steel
200
175.0
87.50
135
37.5
24.0
30
70
135
12
M16X30
109
220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 21287 - ISO 21287 Compact Cylinders
AIRWORK
18.05.2023
CY - CYLINDERS ISO 15552
AIRWORK
18.05.2023
Y-MCQI2 - Mounting accessory
MEDAN
11.01.2023
Self-Aligning Joint - Zinc coated steel
AIRWORK
27.06.2022
ISO 15552 Cylinders - Profiled Ø32-125
CY.PAG
06.09.2021
Flange (MF1-MF2) - Zinc coated steel
AIRWORK
27.06.2022
Low-Rise Pedestal (MS1) - Stainless steel
AIRWORK
27.06.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表