您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
810-818 - Aluminum Standard Riser Bracket
Wolverine
English Standard Fixture Components
Powered by
CAD模型選擇
{wolverine/imperial/810_818.prj},{NB=Aluminum813},{UNIT=13\"},{CN=813},{FORDSTYLE=AL-CFR-13},{A=3\"},{M=Aluminum},{AA=13.000},{M1= 'STL-', 'Steel', 'AL-', 'Aluminum'},{A1=5.750},{A2=3.500},{B1=5.000},{B2=3.750},{C=1.120},{D1=0.531},{D2=0.750},{DH=0.031},{D3=0.344},{E=0.625},{F=5.125},{G1=0.440},{G2=0.700},{G=0.600},{L1=0.320},{R=0.150},{L2=0.320},{H1=0.625},{H2=1.375},{H3=3.500},{H4=4.250},{UTALG=UT-7511-13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
UNIT
Unit
[Inch]
CN
Catalog No.
ⁿ/ₐ
UT
UT Number
ⁿ/ₐ
A
DIM. A
[Inch]
M
Material
ⁿ/ₐ
Aluminum810
AL-810
10"
810
UT-7511-10
0"
Aluminum
Aluminum811
AL-811
11"
811
UT-7511-11
1"
Aluminum
Aluminum812
AL-812
12"
812
UT-7511-12
2"
Aluminum
Aluminum813
AL-813
13"
813
UT-7511-13
3"
Aluminum
Aluminum814
AL-814
14"
814
UT-7511-14
4"
Aluminum
Aluminum815
AL-815
15"
815
UT-7511-15
5"
Aluminum
Aluminum816
AL-816
16"
816
UT-7511-16
6"
Aluminum
Aluminum817
AL-817
17"
817
UT-7511-17
7"
Aluminum
Aluminum818
AL-818
18"
818
UT-7511-18
8"
Aluminum
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表