您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Duplex Worms, Worm Gears (AGDL)
KHK KOHARA GEAR
Worms, Worms Gears
Powered by
CAD模型選擇
{khk/worms_worms_gears/dww_gears_agdl_asmtab.prj},{NB=AGDL2.5-60R1On},{CN=AGDL2.5-60R1},{COMBINATION=1},{NM=2.5},{RR=1/60},{NT=60},{NS=1},{HT=R},{HA=3°52'},{A=15},{B=80},{C=150},{D=155},{D1=157.5},{E=22},{F=15},{G=37},{H=12},{I=133},{J=93.5},{MA=2.475},{MB=2.525},{SH=HB},{PN=KWGDL2.5-R1},{PN1=KWGDLS2.5-R1},{WMF=HB001.WMF},{X=0.5},{Y=1.5},{Y1=1.0},{R=2.50},{R1=16.0},{VERS=12},{PPATH=dww_gears_agdl_asmtpl.prj},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
NM
Nominal axilal module
[mm]
RR
Reduction ratio
ⁿ/ₐ
NT
Number of teeth
[mm]
NS
Number of starts
[mm]
HT
Hand of thread
ⁿ/ₐ
HA
Helix angle
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Throat diameter
[mm]
D1
Outside diameter
[mm]
E
Face width
[mm]
F
Hub width
[mm]
G
Total length
[mm]
H
Web thickness
[mm]
I
Web outside diameter
[mm]
J
Mounting distance
[mm]
MA
Duplex module ma
[mm]
MB
Duplex module mb
[mm]
SH
Shape
ⁿ/ₐ
PN
Partner name
ⁿ/ₐ
AGDL1.5-20R1
AGDL1.5-20R1
1.5
1/20
20
1
R
3°26'
8
22
30
33
34.5
14
10
24
0
0
27.5
1.485
1.515
H1
KWGDL1.5-R1
AGDL1.5-30R1
AGDL1.5-30R1
1.5
1/30
30
1
R
3°26'
10
30
45
48
49.5
14
10
24
0
0
35.0
1.485
1.515
H1
KWGDL1.5-R1
AGDL1.5-36R1
AGDL1.5-36R1
1.5
1/36
36
1
R
3°26'
10
35
54
57
58.5
14
10
24
0
0
39.5
1.485
1.515
H1
KWGDL1.5-R1
AGDL1.5-40R1
AGDL1.5-40R1
1.5
1/40
40
1
R
3°26'
12
35
60
63
64.5
14
10
24
0
0
42.5
1.485
1.515
H1
KWGDL1.5-R1
AGDL1.5-50R1
AGDL1.5-50R1
1.5
1/50
50
1
R
3°26'
12
45
75
78
79.5
14
10
24
0
0
50.0
1.485
1.515
H1
KWGDL1.5-R1
AGDL1.5-60R1
AGDL1.5-60R1
1.5
1/60
60
1
R
3°26'
12
50
90
93
94.5
14
10
24
0
0
57.5
1.485
1.515
H1
KWGDL1.5-R1
AGDL2-20R1
AGDL2-20R1
2.0
1/20
20
1
R
3°41'
12
33
40
44
46.0
18
15
33
0
0
35.5
1.980
2.020
H1
KWGDL2-R1
AGDL2-30R1
AGDL2-30R1
2.0
1/30
30
1
R
3°41'
15
40
60
64
66.0
18
15
33
0
0
45.5
1.980
2.020
H1
KWGDL2-R1
AGDL2-36R1
AGDL2-36R1
2.0
1/36
36
1
R
3°41'
15
45
72
76
78.0
18
15
33
0
0
51.5
1.980
2.020
H1
KWGDL2-R1
AGDL2-40R1
AGDL2-40R1
2.0
1/40
40
1
R
3°41'
15
45
80
84
86.0
18
15
33
0
0
55.5
1.980
2.020
H1
KWGDL2-R1
AGDL2-50R1
AGDL2-50R1
2.0
1/50
50
1
R
3°41'
15
50
100
104
106.0
18
15
33
0
0
65.5
1.980
2.020
H1
KWGDL2-R1
AGDL2-60R1
AGDL2-60R1
2.0
1/60
60
1
R
3°41'
15
60
120
124
126.0
18
15
33
0
0
75.5
1.980
2.020
H1
KWGDL2-R1
AGDL2.5-20R1
AGDL2.5-20R1
2.5
1/20
20
1
R
3°52'
15
40
50
55
57.5
22
15
37
0
0
43.5
2.475
2.525
H1
KWGDL2.5-R1
AGDL2.5-30R1
AGDL2.5-30R1
2.5
1/30
30
1
R
3°52'
15
40
75
80
82.5
22
15
37
0
0
56.0
2.475
2.525
H1
KWGDL2.5-R1
AGDL2.5-36R1
AGDL2.5-36R1
2.5
1/36
36
1
R
3°52'
15
45
90
95
97.5
22
15
37
0
0
63.5
2.475
2.525
H1
KWGDL2.5-R1
AGDL2.5-40R1
AGDL2.5-40R1
2.5
1/40
40
1
R
3°52'
15
45
100
105
107.5
22
15
37
10
86
68.5
2.475
2.525
HB
KWGDL2.5-R1
AGDL2.5-50R1
AGDL2.5-50R1
2.5
1/50
50
1
R
3°52'
15
60
125
130
132.5
22
15
37
12
108
81.0
2.475
2.525
HB
KWGDL2.5-R1
AGDL2.5-60R1
AGDL2.5-60R1
2.5
1/60
60
1
R
3°52'
15
80
150
155
157.5
22
15
37
12
133
93.5
2.475
2.525
HB
KWGDL2.5-R1
AGDL3-20R1
AGDL3-20R1
3.0
1/20
20
1
R
3°54'
20
50
60
66
69.0
28
17
45
0
0
52.0
2.970
3.030
H1
KWGDL3-R1
AGDL3-30R1
AGDL3-30R1
3.0
1/30
30
1
R
3°54'
20
55
90
96
99.0
28
17
45
0
0
67.0
2.970
3.030
H1
KWGDL3-R1
AGDL3-36R1
AGDL3-36R1
3.0
1/36
36
1
R
3°54'
20
60
108
114
117.0
28
17
45
0
0
76.0
2.970
3.030
H1
KWGDL3-R1
AGDL3-40R1
AGDL3-40R1
3.0
1/40
40
1
R
3°54'
20
60
120
126
129.0
28
17
45
14
106
82.0
2.970
3.030
HB
KWGDL3-R1
AGDL3-50R1
AGDL3-50R1
3.0
1/50
50
1
R
3°54'
20
70
150
156
159.0
28
17
45
14
134
97.0
2.970
3.030
HB
KWGDL3-R1
AGDL3-60R1
AGDL3-60R1
3.0
1/60
60
1
R
3°54'
20
80
180
186
189.0
28
17
45
14
164
112.0
2.970
3.030
HB
KWGDL3-R1
AGDL3.5-20R1
AGDL3.5-20R1
3.5
1/20
20
1
R
3°47'
20
55
70
77
80.5
32
18
50
0
0
61.5
3.465
3.535
H1
KWGDL3.5-R1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表