您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 900 DN - Adjustable slide units, type DN, with adjustable handle and digital position indicator
Elesa+Ganter
Linear motion components
GN 900
GN 900 DN
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn900/gn900_dn/gn900_dn_asmtab.prj},{NB=Verstellschlitten GN 900-80-170-50-DN-2 (0)},{PARTNUMBER=GN 900-80-170-50-DN-2},{B=80},{L1=170},{D3=22},{D4=80},{D5=22},{H1=20.5},{H2=35.5},{H3=36},{H4=10.0},{H5=10.0},{H6=51},{L3=120},{L4=8},{L5=16},{L6=24},{L7=31},{L8=55},{L9=27},{L10=33},{L11=66},{L12=25},{S=50},{T=2.0},{TX1=4.0},{WX1=1.0},{BX1=79.0},{BX2=16.00},{BX3=39.0},{HX1=35.0},{HX2=25.5},{HX3=18.5},{HX4=12.5},{HX5=13.5},{HX6=2.5},{HX7=4.6},{RX1=3.0},{RX2=5.0},{RX3=2.75},{RX4=3.0},{LX3=23.0},{LX4=8.4},{LX5=20.3},{LX6=11.0},{LX7=19.1},{LX8=12.2},{LX9=16.1},{VERS=3},{LX10=9.6},{LX11=18.7},{LX12=22.5},{LX13=10.8},{LX14=5.8},{LX15=39.8},{LX16=4.0},{LX17=2.5},{LX18=10.8},{LX19=60.7},{LX20=5.0},{VERS1=3.0},{WEIGHT=1.2800},{HUB=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
B
[mm]
L1
Length
[mm]
L2
Stroke
[mm]
D1
Thread
ⁿ/ₐ
D2
Thread
ⁿ/ₐ
D5
[mm]
H1
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L12
[mm]
L13
[mm]
S
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable slide unit GN ...
GN 900-50-95-25-DN-1
50
95
25
M6x1
M4
22
13.0
23
7.0
4.5
47
70
6
12
52
24
33
36
30
30
1.5
0.4263
84798997
YES
Adjustable slide unit GN ...
GN 900-50-95-25-DN-2
50
95
25
M6x1
M4
22
13.0
23
7.0
4.5
47
70
6
12
52
24
33
36
30
30
1.5
0.4553
84798997
YES
Adjustable slide unit GN ...
GN 900-50-120-50-DN-1
50
120
50
M6x1
M4
22
13.0
23
7.0
4.5
47
70
6
12
52
24
33
36
30
30
1.5
0.3700
84798997
YES
Adjustable slide unit GN ...
GN 900-50-120-50-DN-2
50
120
50
M6x1
M4
22
13.0
23
7.0
4.5
47
70
6
12
52
24
33
36
30
30
1.5
0.5000
84798997
YES
Adjustable slide unit GN ...
GN 900-50-145-75-DN-1
50
145
75
M6x1
M4
22
13.0
23
7.0
4.5
47
70
6
12
52
24
33
36
30
30
1.5
0.4863
84798997
YES
Adjustable slide unit GN ...
GN 900-50-145-75-DN-2
50
145
75
M6x1
M4
22
13.0
23
7.0
4.5
47
70
6
12
52
24
33
36
30
30
1.5
0.5153
84798997
YES
Adjustable slide unit GN ...
GN 900-50-170-100-DN-1
50
170
100
M6x1
M4
22
13.0
23
7.0
4.5
47
70
6
12
52
24
33
36
30
30
1.5
0.5200
84798997
YES
Adjustable slide unit GN ...
GN 900-50-170-100-DN-2
50
170
100
M6x1
M4
22
13.0
23
7.0
4.5
47
70
6
12
52
24
33
36
30
30
1.5
0.5600
84798997
YES
Adjustable slide unit GN ...
GN 900-80-145-25-DN-1
80
145
25
M8x1
M5
22
20.5
36
10.0
10.0
51
120
8
16
55
27
33
25
30
50
2.0
1.2000
84798997
YES
Adjustable slide unit GN ...
GN 900-80-145-25-DN-2
80
145
25
M8x1
M5
22
20.5
36
10.0
10.0
51
120
8
16
55
27
33
25
30
50
2.0
1.2200
84798997
YES
Adjustable slide unit GN ...
GN 900-80-170-50-DN-1
80
170
50
M8x1
M5
22
20.5
36
10.0
10.0
51
120
8
16
55
27
33
25
30
50
2.0
1.2500
84798997
YES
Adjustable slide unit GN ...
GN 900-80-170-50-DN-2
80
170
50
M8x1
M5
22
20.5
36
10.0
10.0
51
120
8
16
55
27
33
25
30
50
2.0
1.2800
84798997
YES
Adjustable slide unit GN ...
GN 900-80-195-75-DN-1
80
195
75
M8x1
M5
22
20.5
36
10.0
10.0
51
120
8
16
55
27
33
25
30
50
2.0
1.3400
84798997
YES
Adjustable slide unit GN ...
GN 900-80-195-75-DN-2
80
195
75
M8x1
M5
22
20.5
36
10.0
10.0
51
120
8
16
55
27
33
25
30
50
2.0
1.3600
84798997
YES
Adjustable slide unit GN ...
GN 900-80-220-100-DN-1
80
220
100
M8x1
M5
22
20.5
36
10.0
10.0
51
120
8
16
55
27
33
25
30
50
2.0
1.4000
84798997
YES
Adjustable slide unit GN ...
GN 900-80-220-100-DN-2
80
220
100
M8x1
M5
22
20.5
36
10.0
10.0
51
120
8
16
55
27
33
25
30
50
2.0
1.4600
84798997
YES
Adjustable slide unit GN ...
GN 900-120-185-25-DN-1
120
185
25
M10x1
M5
34
26.3
46
10.0
10.0
57
160
10
18
69
41
33
25
30
80
2.0
2.9220
84798997
YES
Adjustable slide unit GN ...
GN 900-120-185-25-DN-2
120
185
25
M10x1
M5
34
26.3
46
10.0
10.0
57
160
10
18
69
41
33
25
30
80
2.0
2.9510
84798997
YES
Adjustable slide unit GN ...
GN 900-120-210-50-DN-1
120
210
50
M10x1
M5
34
26.3
46
10.0
10.0
57
160
10
18
69
41
33
25
30
80
2.0
3.1210
84798997
YES
Adjustable slide unit GN ...
GN 900-120-210-50-DN-2
120
210
50
M10x1
M5
34
26.3
46
10.0
10.0
57
160
10
18
69
41
33
25
30
80
2.0
3.1500
84798997
YES
Adjustable slide unit GN ...
GN 900-120-235-75-DN-1
120
235
75
M10x1
M5
34
26.3
46
10.0
10.0
57
160
10
18
69
41
33
25
30
80
2.0
3.4130
84798997
YES
Adjustable slide unit GN ...
GN 900-120-235-75-DN-2
120
235
75
M10x1
M5
34
26.3
46
10.0
10.0
57
160
10
18
69
41
33
25
30
80
2.0
3.4420
84798997
YES
Adjustable slide unit GN ...
GN 900-120-260-100-DN-1
120
260
100
M10x1
M5
34
26.3
46
10.0
10.0
57
160
10
18
69
41
33
25
30
80
2.0
3.4630
84798997
YES
Adjustable slide unit GN ...
GN 900-120-260-100-DN-2
120
260
100
M10x1
M5
34
26.3
46
10.0
10.0
57
160
10
18
69
41
33
25
30
80
2.0
3.4920
84798997
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表