您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 900 D - Adjustable slide units, type D, with adjustable handle
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Adjustable Slide Units
GN 900
GN 900 D
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/verstellschlitten/gn900/gn900_d/gn900_d_asmtab.prj},{NB=Verstellschlitten GN 900-50-170-100-D-2 (0)},{PARTNUMBER=GN 900-50-170-100-D-2},{B=50},{L1=170},{D3=17},{D4=50},{D5=22},{H1=13.0},{H2=22.5},{H3=23},{H4=7.0},{H5=4.5},{H6=47},{L3=70},{L4=6},{L5=12},{L6=20},{L7=22},{L8=52},{L9=24},{L10=33},{L11=57},{L12=36},{L13=30},{S=30},{T=1.5},{TX1=3.0},{WX1=0.5},{BX1=49.0},{BX2=11.00},{BX3=23.0},{HX1=22.0},{HX2=15.5},{HX3=11.5},{HX4=5.1},{HX5=0.0},{HX6=0.0},{HX7=2.6},{RX1=2.4},{RX2=4.0},{RX3=0.00},{RX4=2.4},{LX3=18.0},{LX4=4.8},{LX5=14.7},{LX6=7.1},{LX7=13.8},{LX8=8.0},{LX9=4.5},{VERS=2},{LX10=6.0},{LX11=7.0},{LX12=17.0},{LX13=6.5},{LX14=4.0},{LX15=23.0},{LX16=4.0},{LX17=0.0},{LX18=7.1},{LX19=36.2},{LX20=3.0},{WEIGHT=0.4300},{PRA=2},{HUB=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
B
[mm]
L1
Length
[mm]
L2
Stroke
[mm]
D1
Thread
ⁿ/ₐ
D2
Thread
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L12
[mm]
L13
[mm]
S
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable slide unit GN ...
GN 900-30-50-5-D-1
30
50
5
M4x0,5
M3
14
9.3
16.0
17
4.0
3.0
45
4
6
20
28
22
16
1.0
0.0897
84798997
YES
Adjustable slide unit GN ...
GN 900-30-50-5-D-2
30
50
5
M4x0,5
M3
14
9.3
16.0
17
4.0
3.0
45
4
6
20
28
22
16
1.0
0.1051
84798997
YES
Adjustable slide unit GN ...
GN 900-30-55-10-D-1
30
55
10
M4x0,5
M3
14
9.3
16.0
17
4.0
3.0
45
4
6
20
28
22
16
1.0
0.0800
84798997
YES
Adjustable slide unit GN ...
GN 900-30-55-10-D-2
30
55
10
M4x0,5
M3
14
9.3
16.0
17
4.0
3.0
45
4
6
20
28
22
16
1.0
0.1081
84798997
YES
Adjustable slide unit GN ...
GN 900-30-60-15-D-1
30
60
15
M4x0,5
M3
14
9.3
16.0
17
4.0
3.0
45
4
6
20
28
22
16
1.0
0.0850
84798997
YES
Adjustable slide unit GN ...
GN 900-30-60-15-D-2
30
60
15
M4x0,5
M3
14
9.3
16.0
17
4.0
3.0
45
4
6
20
28
22
16
1.0
0.1991
84798997
YES
Adjustable slide unit GN ...
GN 900-30-65-20-D-1
30
65
20
M4x0,5
M3
14
9.3
16.0
17
4.0
3.0
45
4
6
20
28
22
16
1.0
0.0970
84798997
YES
Adjustable slide unit GN ...
GN 900-30-65-20-D-2
30
65
20
M4x0,5
M3
14
9.3
16.0
17
4.0
3.0
45
4
6
20
28
22
16
1.0
0.1151
84798997
YES
Adjustable slide unit GN ...
GN 900-50-95-25-D-1
50
95
25
M6x1
M4
17
13.0
22.5
23
7.0
4.5
70
6
12
20
36
30
30
1.5
0.2926
84798997
YES
Adjustable slide unit GN ...
GN 900-50-95-25-D-2
50
95
25
M6x1
M4
17
13.0
22.5
23
7.0
4.5
70
6
12
20
36
30
30
1.5
0.3216
84798997
YES
Adjustable slide unit GN ...
GN 900-50-120-50-D-1
50
120
50
M6x1
M4
17
13.0
22.5
23
7.0
4.5
70
6
12
20
36
30
30
1.5
0.3400
84798997
YES
Adjustable slide unit GN ...
GN 900-50-120-50-D-2
50
120
50
M6x1
M4
17
13.0
22.5
23
7.0
4.5
70
6
12
20
36
30
30
1.5
0.3600
84798997
YES
Adjustable slide unit GN ...
GN 900-50-145-75-D-1
50
145
75
M6x1
M4
17
13.0
22.5
23
7.0
4.5
70
6
12
20
36
30
30
1.5
0.3656
84798997
YES
Adjustable slide unit GN ...
GN 900-50-145-75-D-2
50
145
75
M6x1
M4
17
13.0
22.5
23
7.0
4.5
70
6
12
20
36
30
30
1.5
0.4000
84798997
YES
Adjustable slide unit GN ...
GN 900-50-170-100-D-1
50
170
100
M6x1
M4
17
13.0
22.5
23
7.0
4.5
70
6
12
20
36
30
30
1.5
0.4000
84798997
YES
Adjustable slide unit GN ...
GN 900-50-170-100-D-2
50
170
100
M6x1
M4
17
13.0
22.5
23
7.0
4.5
70
6
12
20
36
30
30
1.5
0.4300
84798997
YES
Adjustable slide unit GN ...
GN 900-80-145-25-D-1
80
145
25
M8x1
M5
22
20.5
35.5
36
10.0
10.0
120
8
16
24
25
30
50
2.0
1.0600
84798997
YES
Adjustable slide unit GN ...
GN 900-80-145-25-D-2
80
145
25
M8x1
M5
22
20.5
35.5
36
10.0
10.0
120
8
16
24
25
30
50
2.0
1.0800
84798997
YES
Adjustable slide unit GN ...
GN 900-80-170-50-D-1
80
170
50
M8x1
M5
22
20.5
35.5
36
10.0
10.0
120
8
16
24
25
30
50
2.0
1.1000
84798997
YES
Adjustable slide unit GN ...
GN 900-80-170-50-D-2
80
170
50
M8x1
M5
22
20.5
35.5
36
10.0
10.0
120
8
16
24
25
30
50
2.0
1.1600
84798997
YES
Adjustable slide unit GN ...
GN 900-80-195-75-D-1
80
195
75
M8x1
M5
22
20.5
35.5
36
10.0
10.0
120
8
16
24
25
30
50
2.0
1.2200
84798997
YES
Adjustable slide unit GN ...
GN 900-80-195-75-D-2
80
195
75
M8x1
M5
22
20.5
35.5
36
10.0
10.0
120
8
16
24
25
30
50
2.0
1.2500
84798997
YES
Adjustable slide unit GN ...
GN 900-80-220-100-D-1
80
220
100
M8x1
M5
22
20.5
35.5
36
10.0
10.0
120
8
16
24
25
30
50
2.0
1.3010
84798997
YES
Adjustable slide unit GN ...
GN 900-80-220-100-D-2
80
220
100
M8x1
M5
22
20.5
35.5
36
10.0
10.0
120
8
16
24
25
30
50
2.0
1.3300
84798997
YES
Adjustable slide unit GN ...
GN 900-120-185-25-D-1
120
185
25
M10x1
M5
34
26.3
45.0
46
13.8
10.0
160
10
18
34
25
30
80
2.0
2.7680
84798997
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表