您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 101 - Adjustable hand lever with bush
Ganter
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Adjustable hand levers, tension levers
GN 101
GN 101 MB
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_1/verstellbare_klemmhebel_spannhebel/gn101/gn101_mb/gn101_mb.prj},{NB=Verstellbarer Klemmhebel GN 101-22-M8-OS},{PARTNUMBER=GN 101-22-M8-OS},{NORMNR=GN 101},{D1=22},{D2=M8},{D2Y=8},{D2X=8,10},{FARBEVIS=orange (strukturmatt)},{AUSWAHL=schwarz(SW),orange(OR),grau(GR)},{D3=16},{H1=36.0},{H2=8.0},{H3=52},{H4=4.0},{L2=74},{T=14},{R2=2.0},{R3=2.0},{ABS1=7.0},{ABS2=18.0},{R5=12.0},{R6=6.0},{W3=5.0},{SW=4.0},{ABS3=33.0},{ABS4=69.0},{ABS5=129.0},{ABS6=14.0},{ABS7=12.0},{WEIGHT=0.1170},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails},{DD=14.000},{TT=25.000},{AA=4.430},{LL=2.000},{L=13.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FARBEVIS
Surface
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
L2
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable hand lever GN ...
GN 101-14-M5-SW
14
M5
black (textured finish)
10
25.0
4.5
35
3.5
45
9
0.0330
84879090
YES
Adjustable hand lever GN ...
GN 101-14-M5-OS
14
M5
orange (textured finish)
10
25.0
4.5
35
3.5
45
9
0.0330
84879090
YES
Adjustable hand lever GN ...
GN 101-14-M6-SW
14
M6
black (textured finish)
10
25.0
4.5
35
3.5
45
9
0.0325
84879090
YES
Adjustable hand lever GN ...
GN 101-14-M6-OS
14
M6
orange (textured finish)
10
25.0
4.5
35
3.5
45
9
0.0325
84879090
YES
Adjustable hand lever GN ...
GN 101-18-M6-SW
18
M6
black (textured finish)
13
31.0
6.5
45
4.0
62
11
0.0720
84879090
YES
Adjustable hand lever GN ...
GN 101-18-M6-OS
18
M6
orange (textured finish)
13
31.0
6.5
45
4.0
62
11
0.0720
84879090
YES
Adjustable hand lever GN ...
GN 101-18-M8-SW
18
M8
black (textured finish)
13
31.0
6.5
45
4.0
62
11
0.0700
84879090
YES
Adjustable hand lever GN ...
GN 101-18-M8-OS
18
M8
orange (textured finish)
13
31.0
6.5
45
4.0
62
11
0.0700
84879090
YES
Adjustable hand lever GN ...
GN 101-22-M8-SW
22
M8
black (textured finish)
16
36.0
8.0
52
4.0
74
14
0.1170
84879090
YES
Adjustable hand lever GN ...
GN 101-22-M8-OS
22
M8
orange (textured finish)
16
36.0
8.0
52
4.0
74
14
0.1170
84879090
YES
Adjustable hand lever GN ...
GN 101-22-M10-SW
22
M10
black (textured finish)
16
36.0
8.0
52
4.0
74
14
0.1140
84879090
YES
Adjustable hand lever GN ...
GN 101-22-M10-OS
22
M10
orange (textured finish)
16
36.0
8.0
52
4.0
74
14
0.1140
84879090
YES
Adjustable hand lever GN ...
GN 101-25-M10-SW
25
M10
black (textured finish)
19
43.0
11.0
63
4.0
89
17
0.1740
84879090
YES
Adjustable hand lever GN ...
GN 101-25-M10-OS
25
M10
orange (textured finish)
19
43.0
11.0
63
4.0
89
17
0.1740
84879090
YES
Adjustable hand lever GN ...
GN 101-25-M12-SW
25
M12
black (textured finish)
19
43.0
11.0
63
4.0
89
17
0.1690
84879090
YES
Adjustable hand lever GN ...
GN 101-25-M12-OS
25
M12
orange (textured finish)
19
43.0
11.0
63
4.0
89
17
0.1690
84879090
YES
Adjustable hand lever GN ...
GN 101-30-M12-SW
30
M12
black (textured finish)
23
50.5
12.0
76
5.0
108
22
0.1690
84879090
YES
Adjustable hand lever GN ...
GN 101-30-M12-OS
30
M12
orange (textured finish)
23
50.5
12.0
76
5.0
108
22
0.1690
84879090
YES
Adjustable hand lever GN ...
GN 101-30-M16-SW
30
M16
black (textured finish)
23
50.5
12.0
76
5.0
108
22
0.2870
84879090
YES
Adjustable hand lever GN ...
GN 101-30-M16-OS
30
M16
orange (textured finish)
23
50.5
12.0
76
5.0
108
22
0.2870
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表