您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LVQ.A-SST-VD - Adjustable feet
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LVQ.A-SST-VD
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lvq_a_sst_vd/lvqa_sst_asmtab.prj},{NB=Adjustable feet LVQ.A-100-14-SST-M24x210-VD(0)},{CODE=183500},{DESCRIPTION=LVQ.A-100-14-SST-M24x210-VD},{ROT=0},{VER=1},{DIM01=100},{DIM02=M24},{DIM03=249},{DIM04=-},{DIM05=210},{DIM06=39},{DIM07=36.5},{DIM08=24},{DIM09=18},{DIM10=14},{DIM11=16000},{WEIGHT=809},{DX=24},{IP01=21.000},{PPATH=lvqa_sst_vd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
L1
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
h
[mm]
DIM09
s
[mm]
DIM10
Ø
[mm]
DIM11
[N]
WEIGHT
Weight
[g]
Adjustable feet LVQ.A-60-...
183181
LVQ.A-60-14-SST-M16x68-VD
60
M16
102
-
68
34
32.5
24
12
14
14000
128
Adjustable feet LVQ.A-60-...
183183
LVQ.A-60-14-SST-M16x108-V...
60
M16
142
-
108
34
32.5
24
12
14
14000
192
Adjustable feet LVQ.A-60-...
183185
LVQ.A-60-14-SST-M16x148-V...
60
M16
182
-
148
34
32.5
24
12
14
14000
256
Adjustable feet LVQ.A-60-...
183187
LVQ.A-60-14-SST-M16x168-V...
60
M16
202
-
168
34
32.5
24
12
14
14000
288
Adjustable feet LVQ.A-60-...
183191
LVQ.A-60-14-SST-M20x110-V...
60
M20
149
-
110
39
36.5
24
15
14
14000
292
Adjustable feet LVQ.A-60-...
183193
LVQ.A-60-14-SST-M20x150-V...
60
M20
189
-
150
39
36.5
24
15
14
14000
392
Adjustable feet LVQ.A-60-...
183195
LVQ.A-60-14-SST-M20x170-V...
60
M20
209
-
170
39
36.5
24
15
14
14000
442
Adjustable feet LVQ.A-60-...
183197
LVQ.A-60-14-SST-M20x210-V...
60
M20
249
-
210
39
36.5
24
15
14
14000
541
Adjustable feet LVQ.A-70-...
183251
LVQ.A-70-14-SST-M16x68-VD
70
M16
97
-
68
29
27.5
19
12
14
14000
126
Adjustable feet LVQ.A-70-...
183253
LVQ.A-70-14-SST-M16x108-V...
70
M16
137
-
108
29
27.5
19
12
14
14000
190
Adjustable feet LVQ.A-70-...
183255
LVQ.A-70-14-SST-M16x148-V...
70
M16
177
-
148
29
27.5
19
12
14
14000
254
Adjustable feet LVQ.A-70-...
183257
LVQ.A-70-14-SST-M16x168-V...
70
M16
197
-
168
29
27.5
19
12
14
14000
286
Adjustable feet LVQ.A-70-...
183261
LVQ.A-70-14-SST-M20x110-V...
70
M20
144
-
110
34
31.5
19
15
14
14000
290
Adjustable feet LVQ.A-70-...
183263
LVQ.A-70-14-SST-M20x150-V...
70
M20
184
-
150
34
31.5
19
15
14
14000
390
Adjustable feet LVQ.A-70-...
183265
LVQ.A-70-14-SST-M20x170-V...
70
M20
204
-
170
34
31.5
19
15
14
14000
440
Adjustable feet LVQ.A-70-...
183267
LVQ.A-70-14-SST-M20x210-V...
70
M20
244
-
210
34
31.5
19
15
14
14000
539
Adjustable feet LVQ.A-70-...
183271
LVQ.A-70-14-SST-M24x110-V...
70
M24
144
-
110
34
31.5
19
18
14
14000
397
Adjustable feet LVQ.A-70-...
183273
LVQ.A-70-14-SST-M24x170-V...
70
M24
204
-
170
34
31.5
19
18
14
14000
612
Adjustable feet LVQ.A-70-...
183275
LVQ.A-70-14-SST-M24x210-V...
70
M24
244
-
210
34
31.5
19
18
14
14000
756
Adjustable feet LVQ.A-80-...
183381
LVQ.A-80-14-SST-M16x68-VD
80
M16
102
-
68
34
32.5
24
12
14
16000
149
Adjustable feet LVQ.A-80-...
183383
LVQ.A-80-14-SST-M16x108-V...
80
M16
142
-
108
34
32.5
24
12
14
16000
213
Adjustable feet LVQ.A-80-...
183385
LVQ.A-80-14-SST-M16x148-V...
80
M16
182
-
148
34
32.5
24
12
14
16000
277
Adjustable feet LVQ.A-80-...
183387
LVQ.A-80-14-SST-M16x168-V...
80
M16
202
-
168
34
32.5
24
12
14
16000
309
Adjustable feet LVQ.A-80-...
183391
LVQ.A-80-14-SST-M20x110-V...
80
M20
149
-
110
39
36.5
24
15
14
16000
313
Adjustable feet LVQ.A-80-...
183393
LVQ.A-80-14-SST-M20x150-V...
80
M20
189
-
150
39
36.5
24
15
14
16000
413
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表