您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 952.1 - Adapter Bushings, Stainless Steel, for Position Indicators
JW Winco
1.0 Operating parts
1.4 Adjusting, setting, locking with and without measured positioning
Accessory
EN 952.1
EN 952.1 NI
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_4/accessory/en952_1/en952_1_ni/gn952_1_asmtab.prj},{NB=Reduzierbuchse, Edelstahl EN 952.1-14-B12-20-NI},{PARTNUMBER=EN 952.1-14-B12-20-NI},{ITEMID=952.1-14-B12-20-NI},{D1=14},{D2ALG='B6','B8','B10','B12'},{D2=B12},{L1=20},{D3=4.25},{L2=3.5},{FUER=GN 954, GN 954.2, GN 9054},{MAT=Edelstahl 1.4301},{WEIGHT=0.0083},{CTN=90318098},{ROHS=YES},{PPATH=gn952_1_asmtpl.prj},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
f7
[mm]
D2
H7 Bore
ⁿ/ₐ
L1
[mm]
D3
[mm]
L2
[mm]
FUER
for position indicators
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adapter Bushing, Stainles...
EN 952.1-10-B6-20-NI
10
B6
20
3.20
2.5
GN 955, GN 955.2
0.0090
90318098
YES
Adapter Bushing, Stainles...
EN 952.1-10-B8-20-NI
10
B8
20
3.20
2.5
GN 955, GN 955.2
0.0058
90318098
YES
Adapter Bushing, Stainles...
EN 952.1-14-B6-20-NI
14
B6
20
4.25
3.5
GN 954, GN 954.2, GN 9054
0.0200
90318098
YES
Adapter Bushing, Stainles...
EN 952.1-14-B8-20-NI
14
B8
20
4.25
3.5
GN 954, GN 954.2, GN 9054
0.0160
90318098
YES
Adapter Bushing, Stainles...
EN 952.1-14-B10-20-NI
14
B10
20
4.25
3.5
GN 954, GN 954.2, GN 9054
0.0120
90318098
YES
Adapter Bushing, Stainles...
EN 952.1-14-B12-20-NI
14
B12
20
4.25
3.5
GN 954, GN 954.2, GN 9054
0.0083
90318098
YES
Adapter Bushing, Stainles...
EN 952.1-20-B6-20-NI
20
B6
20
5.50
4.5
GN 953, GN 953.2, GN 9053...
0.0455
90318098
YES
Adapter Bushing, Stainles...
EN 952.1-20-B8-20-NI
20
B8
20
5.50
4.5
GN 953, GN 953.2, GN 9053...
0.0418
90318098
YES
Adapter Bushing, Stainles...
EN 952.1-20-B10-20-NI
20
B10
20
5.50
4.5
GN 953, GN 953.2, GN 9053...
0.0400
90318098
YES
Adapter Bushing, Stainles...
EN 952.1-20-B12-20-NI
20
B12
20
5.50
4.5
GN 953, GN 953.2, GN 9053...
0.0320
90318098
YES
Adapter Bushing, Stainles...
EN 952.1-20-B14-20-NI
20
B14
20
5.50
4.5
GN 953, GN 953.2, GN 9053...
0.0300
90318098
YES
Adapter Bushing, Stainles...
EN 952.1-20-B15-20-NI
20
B15
20
5.50
4.5
GN 953, GN 953.2, GN 9053...
0.0200
90318098
YES
Adapter Bushing, Stainles...
EN 952.1-20-B16-20-NI
20
B16
20
5.50
4.5
GN 953, GN 953.2, GN 9053...
0.0180
90318098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表