AD FA 80 - Female adaptor G
SERTO
Adaptors
Adaptors brass CV
Powered by
CAD模型選擇
{serto/17_adapter/02_adapter_messing_cv/ad_fa_80.prj},{NB=AD FA 80-1/4-3/8 036.0311.106},{TYPE=AD FA 80-1/4-3/8},{MATNR=036.0311.106},{G=G1/4},{GX=13.157},{G2=G3/8},{G2X=16.662},{SW=22},{L=21.0},{D=21.8},{IKX=9.0},{IK=9.5},{KG=4.060},{B=12.0},{WERKSTOFF=CW617N (Messing vern.)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
G2
Thread G2
ⁿ/ₐ
SW
[mm]
L
[mm]
D
[mm]
IKX
i X
[mm]
IK
i
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
AD FA 80-1/8-1/8 036.0311...
AD FA 80-1/8-1/8
036.0311.042
G1/8
G1/8
14
16.0
13.8
8.0
8.0
1.240
CW617N (brass nickel-pl.)
AD FA 80-1/8-1/4 036.0311...
AD FA 80-1/8-1/4
036.0311.044
G1/8
G1/4
17
19.0
16.8
8.0
9.0
2.170
CW617N (brass nickel-pl.)
AD FA 80-1/4-1/4 036.0311...
AD FA 80-1/4-1/4
036.0311.104
G1/4
G1/4
17
18.0
16.8
9.0
9.0
1.710
CW617N (brass nickel-pl.)
AD FA 80-1/4-3/8 036.0311...
AD FA 80-1/4-3/8
036.0311.106
G1/4
G3/8
22
21.0
21.8
9.0
9.5
4.060
CW617N (brass nickel-pl.)
AD FA 80-1/4-1/2 036.0311...
AD FA 80-1/4-1/2
036.0311.108
G1/4
G1/2
27
23.0
26.8
9.0
11.5
6.900
CW617N (brass nickel-pl.)
AD FA 80-3/8-3/8 036.0311...
AD FA 80-3/8-3/8
036.0311.166
G3/8
G3/8
22
19.0
21.8
9.5
9.5
3.090
CW617N (brass nickel-pl.)
AD FA 80-3/8-1/2 036.0311...
AD FA 80-3/8-1/2
036.0311.168
G3/8
G1/2
27
23.5
27.0
9.5
11.5
6.520
CW617N (brass nickel-pl.)
AD FA 80-1/2-1/2 036.0311...
AD FA 80-1/2-1/2
036.0311.228
G1/2
G1/2
27
23.0
26.8
11.5
11.5
5.450
CW617N (brass nickel-pl.)
AD FA 80-3/4-1/2 036.0311...
AD FA 80-3/4-1/2
036.0311.288
G3/4
G1/2
32
28.5
31.8
14.0
11.5
9.870
CW617N (brass nickel-pl.)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 00030 - Female adaptor
SERTO
11.03.2024
SJSXSD - Brass Pipe Fittings -Brass- Steel Pipe Fitting -Female / Male Sock...
Misumi
29.05.2023
AD A 80 G-R - Male adaptor G-R
SERTO
11.03.2024
PIG
NIHON PISCO CO., LTD.
27.10.2022
SGPSD, SUTSD - Steel Pipe Fittings - Thread Straight Stepped Joint - Reduce...
Misumi
08.06.2021
NEGHN, NEGHB, NEGHS, NEGHM, NEGTN, NEGTB, NEGTS, NEGTM, NEGKN, NEGKB, NEGKS...
Misumi
07.06.2021
STUNPS, STUNPSS - Steel Pipe Fittings - Different Diameter Type - Nipples
Misumi
29.05.2023
SO 00040 - Male adaptor
SERTO
11.03.2024
AD C 50 - Threaded socket G long
SERTO
11.03.2024
Model 5239 - Female / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
SO 81124 - Male adaptor union with edge seal
SERTO
11.03.2024
AFN - Taper female stem adaptor NPT
FBO
06.05.2014
SO 40030 - Female adaptor
SERTO
11.03.2024
G6X Triple-Lok - Female connector
Parker
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表