您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
AFN - Taper female stem adaptor NPT
FBO
Vebeo fittings
Semi rigid fittings
Taper female adaptor NPT
Powered by
CAD模型選擇
{fbo/vebeo_fittings/semi_rigid-fittings/taper_female_stem_adaptor/afn_npt.prj},{NB=fbo_afn_AC3030.68},{TOD=30},{D=30.000},{THR=N1\"},{B=41},{LA=32},{H=27},{I=20},{MBN=AC},{D1=26.000},{D2=30.680},{INFO=INFO }
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TOD
Tube O.D.
ⁿ/ₐ
THR
Thread
ⁿ/ₐ
B
[mm]
LA
[mm]
H
[mm]
I
[mm]
FBO - AFN AC 6 N1/8
6
N1/8
12
16
13
8
FBO - AFN AC 8 N1/4
8
N1/4
17
18
17
12
FBO - AFN AC 10 N1/4
10
N1/4
17
18
17
12
FBO - AFN AC 12 N3/8
12
N3/8
22
20
17
12
FBO - AFN AC 14 N3/8
14
N3/8
22
20
17
12
FBO - AFN AC 15 N3/8
15
N3/8
22
22
17
12
FBO - AFN AC 16 N3/8
16
N3/8
22
22
17
12
FBO - AFN AC 18 N1/2
18
N1/2
27
24
22
16
FBO - AFN AC 20 N1/2
20
N1/2
27
26
22
16
FBO - AFN AC 22 N1/2
22
N1/2
27
28
22
16
FBO - AFN AC 25 N3/4
25
N3/4
32
30
22
16
FBO - AFN AC 28 N1"
28
N1"
41
30
27
20
FBO - AFN AC 30 N1"
30
N1"
41
32
27
20
FBO - AFN AC 35 N1"1/4
35
N1"1/4
50
34
29
20
FBO - AFN AC 38 N1"1/4
38
N1"1/4
50
36
29
20
FBO - AFN AC 40 N1"1/2
40
N1"1/2
55
36
31
22
FBO - AFN AC 44.5 N1"1/2
44.5
N1"1/2
55
40
31
22
FBO - AFN AC 1/8 N1/4
1/8
N1/4
17
18
17
12
FBO - AFN AC 1/4 N1/4
1/4
N1/4
17
20
17
12
FBO - AFN AC 3/8 N3/8
3/8
N3/8
22
24
17
12
FBO - AFN AC 1/2 N1/2
1/2
N1/2
27
26
22
16
FBO - AFN AC 3/4 N3/4
3/4
N3/4
32
30
22
16
FBO - AFN AC 1" N1"
1"
N1"
41
34
27
20
FBO - AFN AC 1"1/4 N1"1/4
1"1/4
N1"1/4
50
40
29
20
FBO - AFN AC 1"1/2 N1"1/2
1"1/2
N1"1/2
55
42
31
22
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 5559 - Gas swivel nut fitting fluted socket with flange type UTS® - ...
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Model 5244 - Female / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
AF-ISO - Parallel female stem adaptor ISO
FBO
06.05.2014
UMI-ISO - Parallel male union full pass ISO
FBO
06.05.2014
AUR - Reducing union adaptor
FBO
06.05.2014
KH NPT EO - 2-way NPT ball valve steel
Parker
31.05.2022
AMMN - Adaptors, AMMN, metric-NPT
WISKA
18.12.2023
Fitting A19 Connector with cylindrical gasket
Metalwork
21.07.2022
AF-BSPP - Parallel female stem adaptor BSPP
FBO
06.05.2014
EMN - Taper male elbow NPT
FBO
06.05.2014
Series 060, Welding nipple - High - Flat fan nozzles
Lechler
03.11.2023
SO 40040 - Male adaptor
SERTO
11.03.2024
UMCI - Taper male union full pass BSPT
FBO
06.05.2014
033.1 - Adaptor Male Thread
agru
15.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表