目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 65104 - Hexagon head screw full thread - ISO 4017 - Stainless steel A4-80
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/65104.prj},{NB=acton_6510410X90},{REF=6510410X90},{DXL=10x90},{D=M10},{DX=10.000},{L=90},{S=16},{K=6.0},{E=17.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
[mm]
D
ⁿ/ₐ
L
[mm]
S
[mm]
K
[mm]
E
[mm]
Acton 6510410X20
6510410X20
10x20
M10
20
16
6.0
17.00
Acton 6510410X25
6510410X25
10x25
M10
25
16
6.0
17.00
Acton 6510410X30
6510410X30
10x30
M10
30
16
6.0
17.00
Acton 6510410X35
6510410X35
10x35
M10
35
16
6.0
17.00
Acton 6510410X40
6510410X40
10x40
M10
40
16
6.0
17.00
Acton 6510410X45
6510410X45
10x45
M10
45
16
6.0
17.00
Acton 6510410X50
6510410X50
10x50
M10
50
16
6.0
17.00
Acton 6510410X60
6510410X60
10x60
M10
60
16
6.0
17.00
Acton 6510410X70
6510410X70
10x70
M10
70
16
6.0
17.00
Acton 6510410X80
6510410X80
10x80
M10
80
16
6.0
17.00
Acton 6510410X90
6510410X90
10x90
M10
90
16
6.0
17.00
Acton 6510410X100
6510410X100
10x100
M10
100
16
6.0
17.00
Acton 6510412X20
6510412X20
12x20
M12
20
18
7.0
20.00
Acton 6510412X25
6510412X25
12x25
M12
25
18
7.0
20.00
Acton 6510412X30
6510412X30
12x30
M12
30
18
7.0
20.00
Acton 6510412X35
6510412X35
12x35
M12
35
18
7.0
20.00
Acton 6510412X40
6510412X40
12x40
M12
40
18
7.0
20.00
Acton 6510412X45
6510412X45
12x45
M12
45
18
7.0
20.00
Acton 6510412X50
6510412X50
12x50
M12
50
18
7.0
20.00
Acton 6510412X60
6510412X60
12x60
M12
60
18
7.0
20.00
Acton 6510412X70
6510412X70
12x70
M12
70
18
7.0
20.00
Acton 6510412X80
6510412X80
12x80
M12
80
18
7.0
20.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表