目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64619 - Hexagon slotted and castle nut DIN 935 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/64619.prj},{NB=acton_6461916},{REF=6461916},{MAT=Acier inoxydable A4},{D=16},{M=19.0},{S=24},{M1=12.570},{IDNR=},{BEZ=M16},{D1=13.835},{P=2.000},{DA=17.300},{DE=22.000},{DW=22.200},{E=26.750},{N=4.800},{S1=24},{W=13.000},{SPLINT=4 x 28},{A=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
FORME
Form
ⁿ/ₐ
S1
(on demand)
[mm]
Acton 646194
646194
Acier inoxydable A4
4
5.0
7
non dégager
7
Acton 646195
646195
Acier inoxydable A4
5
6.0
8
non dégager
8
Acton 646196
646196
Acier inoxydable A4
6
7.5
10
non dégager
10
Acton 646198
646198
Acier inoxydable A4
8
9.5
13
non dégager
13
Acton 6461910
6461910
Acier inoxydable A4
10
12.0
17
non dégager
16
Acton 6461912
6461912
Acier inoxydable A4
12
15.0
19
dégager
18
Acton 6461914
6461914
Acier inoxydable A4
14
16.0
22
dégager
21
Acton 6461916
6461916
Acier inoxydable A4
16
19.0
24
dégager
24
Acton 6461918
6461918
Acier inoxydable A4
18
21.0
27
dégager
27
Acton 6461920
6461920
Acier inoxydable A4
20
22.0
30
dégager
30
Acton 6461922
6461922
Acier inoxydable A4
22
26.0
32
dégager
34
Acton 6461924
6461924
Acier inoxydable A4
24
27.0
36
dégager
36
Acton 6461927
6461927
Acier inoxydable A4
27
30.0
41
dégager
41
Acton 6461930
6461930
Acier inoxydable A4
30
33.0
46
dégager
46
Acton 6461933
6461933
Acier inoxydable A4
33
35.0
50
dégager
50
Acton 6461936
6461936
Acier inoxydable A4
36
38.0
55
dégager
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 416501 - Rondelle plate moyenne M découpée - NF E 25-513
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
DIN 935-1 - Hexagon slotted, and castle nuts, metric coarse and fine pitch ...
Fabory
13.02.2023
Reference 62619 - Hexagon slotted and castle nut DIN 935 - Stainless steel ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
N0000C24 - Iron Hexagon Slotted and Castle Nut (Type-2) (High form) (Fine T...
SUNCO INDUSTRY CO.,LTD.
11.10.2017
GB6181-86 - Hexagon thin slotted nuts-Product grades A and B
Chinese Manufacturers
21.05.2014
DIN 937 - Hexagon thin slotted and castle nuts
Fabory
13.02.2023
DIN 935 - Stainless steel A4
Böllhoff
26.10.2021
DIN 935 - Steel 5 AU
Böllhoff
26.10.2021
DIN 935 - Steel 5 AU, metric fine thread
Böllhoff
26.10.2021
05000228000 - Spacer ring for locking bolts
SToxxparts
31.05.2022
DIN 979 - Hexagon thin slotted and castle nuts, metric coarse and fine pitc...
Fabory
13.02.2023
Cotter pins DIN 94
MBO Oßwald
08.10.2021
DIN 463 - Stainless steel A2
Böllhoff
26.10.2021
DIN 935 B - Hexagon slotted nut
Special Collection
14.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表