您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64530 - NORDLOCK® double serrated bounded washer with slope effect - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/64530.prj},{NB=acton_6453010},{REF=6453010},{MAT=Inox A4},{IDNR=},{D=10},{D1=10.70},{D2=16.00},{S=2.20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
S
Thickness
[mm]
Acton 645304
645304
Inox A4
4
4.40
7.60
2.20
Acton 645305
645305
Inox A4
5
5.40
9.00
2.20
Acton 645306
645306
Inox A4
6
6.50
10.80
2.20
Acton 645308
645308
Inox A4
8
8.70
13.50
2.20
Acton 6453010
6453010
Inox A4
10
10.70
16.00
2.20
Acton 6453012
6453012
Inox A4
12
13.00
19.50
2.20
Acton 6453014
6453014
Inox A4
14
15.20
23.00
3.40
Acton 6453016
6453016
Inox A4
16
17.00
25.40
3.40
Acton 6453020
6453020
Inox A4
20
21.40
30.70
3.40
Acton 6453024
6453024
Inox A4
24
25.30
39.00
3.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 74992DP - Rondelle autobloquante collée à effet de pente NORDLOCK...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
US DIN 125 - HALFEN Washers DIN 125
Halfen
02.08.2021
Model 74992DP - NORDLOCK® STEEL WASHERS WITH ZINC FLAKE COATING DELTA DELTA...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Serrated Washer NPT - Accessories
Hummel
05.02.2020
Model 74994DP - NORDLOCK® STEEL WASHERS LARGE TYPE WITH ZINC FLAKE COATING ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Adjustable Shock Absorber SA.. - Adjustable Shock Absorber
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 127 B - Spring lock washers, form B
Fabory
13.02.2023
Modèle 416530 - Assembled self locking washer - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
DIN 7991 (ISO 10642) - FN 2112 - 10.9, verzinkt blau - Hexagon socket count...
SFS Group Schweiz AG
24.05.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
HEICO-LOCK® HLS (Standard) Stainless Steel A4 1.4547 (SMO254)
HEICO GROUP
27.04.2023
Model 74971DP - HEICO LOCK® steel washers with Zinc flake coating delta pro...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
HEICO-LOCK® HLS (Standard) Steel (flZnnc) 1.1191
HEICO GROUP
27.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表