您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64514 - Serrated lock washer J type internal teeth DIN 6798 J - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/64514.prj},{NB=acton_6451410},{REF=6451410},{MAT=Inox A4},{IDNR=},{D=10.0},{D1=10.500},{D2=16.000},{S=0.900},{N=16.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Internal diameter
[mm]
D2
Outside diameter
[mm]
S
Thickness
[mm]
Acton 645142
645142
Inox A4
2.0
2.200
4.500
0.300
Acton 645142,5
645142,5
Inox A4
2.5
2.700
5.500
0.400
Acton 645143
645143
Inox A4
3.0
3.200
6.000
0.400
Acton 645144
645144
Inox A4
4.0
4.300
8.000
0.500
Acton 645145
645145
Inox A4
5.0
5.300
10.000
0.600
Acton 645146
645146
Inox A4
6.0
6.400
11.000
0.700
Acton 645148
645148
Inox A4
8.0
8.400
15.000
0.800
Acton 6451410
6451410
Inox A4
10.0
10.500
16.000
0.900
Acton 6451412
6451412
Inox A4
12.0
13.000
20.500
1.000
Acton 6451414
6451414
Inox A4
14.0
15.000
24.000
1.000
Acton 6451416
6451416
Inox A4
16.0
17.000
26.000
1.200
Acton 6451418
6451418
Inox A4
18.0
19.000
30.000
1.400
Acton 6451420
6451420
Inox A4
20.0
21.000
33.000
1.400
Acton 6451422
6451422
Inox A4
22.0
23.000
36.000
1.500
Acton 6451424
6451424
Inox A4
24.0
25.000
38.000
1.600
Acton 6451427
6451427
Inox A4
27.0
28.000
44.000
1.600
Acton 6451430
6451430
Inox A4
30.0
31.000
48.000
1.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62641 - Lubrificated Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62514 - Serrated lock washer J type internal teeth DIN 6798 J - S...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 65104 - Hexagon head screw full thread - ISO 4017 - Stainless ste...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
CS1_NT - Rod End Nut
SMC
22.10.2021
Slot Nut M8 - Series 40/50
Maschinenbau Kitz
02.05.2024
Rod End Nut
KCC Precision
30.01.2024
Rod End Nut
KCC Precision
30.01.2024
BN 48307 - Internal tooth lock washers, Steel, HRC 40 - 50, Zinc Clear Plat...
Bossard Inch
29.11.2018
BN 591 - Waved spring washers (DIN 137 B), spring bronze, plain
Bossard Catalog
31.10.2023
BN 4881 - Serrated lock washers type J, internal serrations (DIN 6798 J), s...
Bossard Catalog
26.01.2023
Model 72131 - Serrated lock washer JZ type internal teeth Zinc plated 400 H...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
BN 1036 - Gewindeeinsätze zum Einlegen Form B gerändelt, offen, kurz (DIN 1...
Bossard Catalog
31.10.2023
Reference 64514 - Serrated lock washer J type internal teeth DIN 6798 J - S...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 782 - Serrated lock washers type J, internal serrations (DIN 6798 J), sp...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表