您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64512 - Spring lock washer - DIN 127 B - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/64512.prj},{NB=acton_6451212},{REF=6451212},{MAT=Inox A4},{IDNR=},{NENN=12.000},{D=12.0},{D1=12.2},{D2=21.1},{S=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
D1
Internal diameter
[mm]
D2
Outside diameter
[mm]
S
Thickness
[mm]
Acton 645122
645122
Inox A4
2.0
2.1
4.1
0.5
Acton 645122,5
645122,5
Inox A4
2.5
2.6
5.1
0.6
Acton 645123
645123
Inox A4
3.0
3.1
6.2
0.8
Acton 645124
645124
Inox A4
4.0
4.1
7.6
0.9
Acton 645125
645125
Inox A4
5.0
5.1
9.2
1.2
Acton 645126
645126
Inox A4
6.0
6.1
11.8
1.6
Acton 645128
645128
Inox A4
8.0
8.1
14.8
2.0
Acton 6451210
6451210
Inox A4
10.0
10.2
18.1
2.2
Acton 6451212
6451212
Inox A4
12.0
12.2
21.1
2.5
Acton 6451214
6451214
Inox A4
14.0
14.2
24.4
3.0
Acton 6451216
6451216
Inox A4
16.0
16.2
27.4
3.5
Acton 6451218
6451218
Inox A4
18.0
18.2
29.4
3.5
Acton 6451220
6451220
Inox A4
20.0
20.2
33.6
4.0
Acton 6451222
6451222
Inox A4
22.0
22.5
35.9
4.0
Acton 6451224
6451224
Inox A4
24.0
24.5
40.0
5.0
Acton 6451227
6451227
Inox A4
27.0
27.5
43.0
5.0
Acton 6451230
6451230
Inox A4
30.0
30.5
48.2
6.0
Acton 6451233
6451233
Inox A4
33.0
33.5
55.2
6.0
Acton 6451236
6451236
Inox A4
36.0
36.5
58.2
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62525 - Spring lock washer for cheese head screw - DIN 7980 - Sta...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 85241 - SB non preloaded structural bolting assemblies 8.8 class - Zi...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
20.01.2023
Reference 62101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
H-STUD-M - Clamping Studs Metric
Harcourt
02.04.2024
Modèle 71004w - Spring lock washer standard W type NFE 25515 - Hot dip galv...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64610 - High hexagon nut UNI 5587 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
H-STUD - Clamping Studs
Harcourt
02.04.2024
Threaded Stud GST HCP - Threaded Stud GST HCP
Sikla
08.04.2024
Modèle 510101 - Hexagon head screw - Stainless A4-80 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62512 - Spring lock washer - DIN 127 B - Stainless steel A1
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
GSFAL, GPSFAL - Shafts - Both Ends Threaded with O.D. same as Shaft O.D.
Misumi
26.01.2022
Modèle 416512 - Spring lock washer wide section - stainless steel A4 - DIN ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
FES.01 - Spring washers
Bordignon
09.01.2023
Modèle 216525 - Spring lock washer square section - stainless steel A2 - DI...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表