您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64508 - Stamped plain washer DIN 125 A - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/64508.prj},{NB=acton_6450816},{REF=6450816},{MAT=Inox A4},{IDNR=},{D=16.0},{D1=17.0},{D2=30.0},{S=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Internal diameter
[mm]
D2
Outside diameter
[mm]
S
Thickness
[mm]
Acton 645082
645082
Inox A4
2.0
2.2
5.0
0.3
Acton 645082,5
645082,5
Inox A4
2.5
2.7
6.5
0.5
Acton 645083
645083
Inox A4
3.0
3.2
7.0
0.5
Acton 645084
645084
Inox A4
4.0
4.3
9.0
0.8
Acton 645085
645085
Inox A4
5.0
5.3
10.0
1.0
Acton 645086
645086
Inox A4
6.0
6.4
12.5
1.6
Acton 645088
645088
Inox A4
8.0
8.4
16.0
1.6
Acton 6450810
6450810
Inox A4
10.0
10.5
20.0
2.0
Acton 6450812
6450812
Inox A4
12.0
13.0
24.0
2.5
Acton 6450814
6450814
Inox A4
14.0
15.0
28.0
2.5
Acton 6450816
6450816
Inox A4
16.0
17.0
30.0
3.0
Acton 6450818
6450818
Inox A4
18.0
19.0
34.0
3.0
Acton 6450820
6450820
Inox A4
20.0
21.0
37.0
3.0
Acton 6450822
6450822
Inox A4
22.0
23.0
39.0
3.0
Acton 6450824
6450824
Inox A4
24.0
25.0
44.0
4.0
Acton 6450827
6450827
Inox A4
27.0
28.0
50.0
4.0
Acton 6450830
6450830
Inox A4
30.0
31.0
56.0
4.0
Acton 6450833
6450833
Inox A4
33.0
34.0
60.0
5.0
Acton 6450836
6450836
Inox A4
36.0
37.0
66.0
5.0
Acton 6450839
6450839
Inox A4
39.0
40.0
72.0
6.0
Acton 6450842
6450842
Inox A4
42.0
43.0
78.0
7.0
Acton 6450845
6450845
Inox A4
45.0
46.0
85.0
7.0
Acton 6450848
6450848
Inox A4
48.0
50.0
92.0
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62512 - Spring lock washer - DIN 127 B - Stainless steel A1
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 1440 - Stainless steel A2
Böllhoff
26.10.2021
Reference 62509 - Machined Plain washer - DIN 125 B - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62508 - Stamped plain washer DIN 125 A - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 70606 - Plain washer large type NFE 25513 100 HV - Zinc platted ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
US DIN 125 - HALFEN Washers DIN 125
Halfen
02.08.2021
DIN 1440 - Washers for clevis pins, medium finish
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
Reference 62505 - Plain washer large type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
23830 - Axial ball bearing FAG single direction
norelem
30.05.2024
2351.1. - Dowel pin according to DIN EN ISO 8734
FIBRO
22.11.2023
Reference 70506 - Plain washer normal type NFE 25513 100 HV - Zinc plated 2...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 1424 - Hex socket set screws with flat point (ISO 4026; DIN 913), cl. 45...
Bossard Catalog
13.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表