您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64409 - Raised countersunk tapping screw form C six lobe recess - ISO 7050 DIN 7982 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Vis à tôle et vis autoperçeuses
Powered by
CAD模型選擇
{acton/vis_metaux_auto/64409.prj},{NB=acton_644093,9X38},{REF=644093,9X38},{DXL=3.9x38},{MAT=Inox A4},{KR=2},{FORM=3},{D=3.9},{L=38.0},{D3=2.640},{P=1.300},{DK=7.500},{A=1.300},{K=2.3},{EMP=2},{R=1.400},{MH=4.400},{MZ=4.300},{YC=3.200},{YF=2.500},{TH=2.400},{TZ=2.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Height of the head
[mm]
EMP
Footprint n°
ⁿ/ₐ
Acton 644092,9X9,5
644092,9X9,5
2.9x9.5
Inox A4
2.9
9.5
5.500
1.7
1
Acton 644092,9X13
644092,9X13
2.9x12.7
Inox A4
2.9
13.0
5.500
1.7
1
Acton 644092,9X16
644092,9X16
2.9x15.9
Inox A4
2.9
16.0
5.500
1.7
1
Acton 644092,9X19
644092,9X19
2.9x19
Inox A4
2.9
19.0
5.500
1.7
1
Acton 644093,5X9,5
644093,5X9,5
3.5x9.5
Inox A4
3.5
9.5
6.800
2.1
2
Acton 644093,5X13
644093,5X13
3.5x12.7
Inox A4
3.5
13.0
6.800
2.1
2
Acton 644093,5X16
644093,5X16
3.5x15.9
Inox A4
3.5
16.0
6.800
2.1
2
Acton 644093,5X19
644093,5X19
3.5x19
Inox A4
3.5
19.0
6.800
2.1
2
Acton 644093,5X22
644093,5X22
3.5x22
Inox A4
3.5
22.0
6.800
2.1
2
Acton 644093,5X25
644093,5X25
3.5x25.4
Inox A4
3.5
25.0
6.800
2.1
2
Acton 644093,5X32
644093,5X32
3.5x31.7
Inox A4
3.5
32.0
6.800
2.1
2
Acton 644093,5X38
644093,5X38
3.5x38
Inox A4
3.5
38.0
6.800
2.1
2
Acton 644093,9X9,5
644093,9X9,5
3.9x9.5
Inox A4
3.9
9.5
7.500
2.3
2
Acton 644093,9X13
644093,9X13
3.9x12.7
Inox A4
3.9
13.0
7.500
2.3
2
Acton 644093,9X16
644093,9X16
3.9x15.9
Inox A4
3.9
16.0
7.500
2.3
2
Acton 644093,9X19
644093,9X19
3.9x19
Inox A4
3.9
19.0
7.500
2.3
2
Acton 644093,9X25
644093,9X25
3.9x25.4
Inox A4
3.9
25.0
7.500
2.3
2
Acton 644093,9X32
644093,9X32
3.9x31.7
Inox A4
3.9
32.0
7.500
2.3
2
Acton 644093,9X38
644093,9X38
3.9x38
Inox A4
3.9
38.0
7.500
2.3
2
Acton 644094,2X9,5
644094,2X9,5
4.2x9.5
Inox A4
4.2
9.5
8.100
2.5
2
Acton 644094,2X13
644094,2X13
4.2x12.7
Inox A4
4.2
13.0
8.100
2.5
2
Acton 644094,2X16
644094,2X16
4.2x15.9
Inox A4
4.2
16.0
8.100
2.5
2
Acton 644094,2X19
644094,2X19
4.2x19
Inox A4
4.2
19.0
8.100
2.5
2
Acton 644094,2X25
644094,2X25
4.2x25.4
Inox A4
4.2
25.0
8.100
2.5
2
Acton 644094,2X32
644094,2X32
4.2x31.7
Inox A4
4.2
32.0
8.100
2.5
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 14586 C - Hexalobular socket countersunk head tapping screws
Fabory
13.02.2023
Reference 62808 - countersunk head security tapping screw six lobe recess w...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
ISO 7050 C-H (DIN 7982 C) - FN 385 - rostfrei A2 - Cross recessed countersu...
SFS Group Schweiz AG
24.05.2024
Reference 62305 - Countersunk flat head chipboard screw cross recess Pozidr...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Modèle 222801 - Hexagon socket countersunk head screw with security pin - S...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Reference 64409 - Raised countersunk tapping screw form C six lobe recess -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64305 - Countersunk flat head chipboard screw cross recess Pozidr...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 64408 - Raised countersunk tapping screw form C cross recess pozi...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 7982 - Stainless Steel A4
Böllhoff
26.10.2021
DIN 7982 - Steel zinc-plated
Böllhoff
26.10.2021
Reference 62408 - Raised countersunk head tapping screw form C cross recess...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 212408 - "Pozidriv" cross recessed countersunk head tapping screw - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 211318 - Six lobes cross recessed pan head chipboard screw - Stainle...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
Reference 64408 - Raised countersunk tapping screw form C cross recess pozi...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表