您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64309 - Countersunk flat head chipboard screw half thread six lobe recess - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Vis à bois
Powered by
CAD模型選擇
{acton/vis_bois/64309.prj},{NB=acton_643094,5X60/36},{REF=643094,5X60/36},{MAT=Inox A4},{D=4.5},{L=60},{D3=3.100},{K=2.9},{DK=9},{B=36.000},{REFX=64309},{TORX=T20},{TXA=3.940},{C=4.150},{ALPHA=150.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
[mm]
L
[mm]
K
[mm]
DK
[mm]
Acton 643094X20
643094X20
Inox A4
4x20
4.0
20
2.6
8
Acton 643094X25/17
643094X25/17
Inox A4
4x25
4.0
25
2.6
8
Acton 643094X30/18
643094X30/18
Inox A4
4x30
4.0
30
2.6
8
Acton 643094X35/24
643094X35/24
Inox A4
4x35
4.0
35
2.6
8
Acton 643094X40/24
643094X40/24
Inox A4
4x40
4.0
40
2.6
8
Acton 643094X45/30
643094X45/30
Inox A4
4x45
4.0
45
2.6
8
Acton 643094X50/30
643094X50/30
Inox A4
4x50
4.0
50
2.6
8
Acton 643094,5X20
643094,5X20
Inox A4
4.5x20
4.5
20
2.9
9
Acton 643094,5X25/17
643094,5X25/17
Inox A4
4.5x25
4.5
25
2.9
9
Acton 643094,5X30/18
643094,5X30/18
Inox A4
4.5x30
4.5
30
2.9
9
Acton 643094,5X35/24
643094,5X35/24
Inox A4
4.5x35
4.5
35
2.9
9
Acton 643094,5X40/24
643094,5X40/24
Inox A4
4.5x40
4.5
40
2.9
9
Acton 643094,5X45/30
643094,5X45/30
Inox A4
4.5x45
4.5
45
2.9
9
Acton 643094,5X50/30
643094,5X50/30
Inox A4
4.5x50
4.5
50
2.9
9
Acton 643094,5X60/36
643094,5X60/36
Inox A4
4.5x60
4.5
60
2.9
9
Acton 643095X30/18
643095X30/18
Inox A4
5x30
5.0
30
3.2
10
Acton 643095X35/24
643095X35/24
Inox A4
5x35
5.0
35
3.2
10
Acton 643095X40/24
643095X40/24
Inox A4
5x40
5.0
40
3.2
10
Acton 643095X45/30
643095X45/30
Inox A4
5x45
5.0
45
3.2
10
Acton 643095X50/30
643095X50/30
Inox A4
5x50
5.0
50
3.2
10
Acton 643095X60/36
643095X60/36
Inox A4
5x60
5.0
60
3.2
10
Acton 643095X70/42
643095X70/42
Inox A4
5x70
5.0
70
3.2
10
Acton 643095X80/50
643095X80/50
Inox A4
5x80
5.0
80
3.2
10
Acton 643096X40/24
643096X40/24
Inox A4
6x40
6.0
40
3.9
12
Acton 643096X50/30
643096X50/30
Inox A4
6x50
6.0
50
3.9
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62309 - Countersunk flat head chipboard screw half thread six lob...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 64304 - Hexagon head woodscrew DIN 571 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
12 - Pan-head chipboard screws T Steel zinc plated blue
SFS Group Schweiz AG
17.06.2024
BN 20926 - Hexalobular (6 Lobe) socket head cap screws for wood path and fo...
Bossard Catalog
13.12.2023
Reference 64305 - Countersunk flat head chipboard screw cross recess Pozidr...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 62309 - Countersunk flat head chipboard screw half thread six lob...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
universal screw - partial thread, flat countersunk head, T-STAR plus, 4CUT,...
SPAX
23.02.2023
BN 20939 - Hexalobular (6 Lobe) socket adjusting screws flange head screws,...
Bossard Catalog
31.10.2023
universal screw - partial thread, flat countersunk head, cross recess Z, 4C...
SPAX
23.02.2023
14 - Countersunk chipboard screws KS Z steel galvanized blue
SFS Group Schweiz AG
17.06.2024
Stainless steel screw, partial thread, flat countersunk head, T-STAR plus, ...
SPAX
23.02.2023
BN 20902 - Hex socket adjusting screws (Toproc®), zinc plated yellow, waxed
Bossard Catalog
31.10.2023
BN 20184 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
20.02.2024
Reference 62301 - Slotted raised countersunk head wood screw - DIN 95 - Sta...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表