您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64216 - Pan head machine screw cross recess pozidrive - DIN 7985 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/64216.prj},{NB=acton_642164X10},{REF=642164X10},{DXL=4x10},{MAT=Inox A4},{IDNR=},{NENN=M4x10},{D=4.0},{L=10},{D3=3.141},{P=0.700},{DK=8.000},{K=3.1},{RA=6.500},{M=4.400},{R=0.200},{X=1.200},{B=8.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
nominal lenght
[mm]
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
Acton 642162X4
642162X4
2x4
Inox A4
2.0
4
4.000
1.6
Acton 642162X5
642162X5
2x5
Inox A4
2.0
5
4.000
1.6
Acton 642162X6
642162X6
2x6
Inox A4
2.0
6
4.000
1.6
Acton 642162X8
642162X8
2x8
Inox A4
2.0
8
4.000
1.6
Acton 642162X10
642162X10
2x10
Inox A4
2.0
10
4.000
1.6
Acton 642162X12
642162X12
2x12
Inox A4
2.0
12
4.000
1.6
Acton 642162X16
642162X16
2x16
Inox A4
2.0
16
4.000
1.6
Acton 642162X20
642162X20
2x20
Inox A4
2.0
20
4.000
1.6
Acton 642162,5X4
642162,5X4
2.5x4
Inox A4
2.5
4
5.000
2.1
Acton 642162,5X5
642162,5X5
2.5x5
Inox A4
2.5
5
5.000
2.1
Acton 642162,5X6
642162,5X6
2.5x6
Inox A4
2.5
6
5.000
2.1
Acton 642162,5X8
642162,5X8
2.5x8
Inox A4
2.5
8
5.000
2.1
Acton 642162,5X10
642162,5X10
2.5x10
Inox A4
2.5
10
5.000
2.1
Acton 642162,5X12
642162,5X12
2.5x12
Inox A4
2.5
12
5.000
2.1
Acton 642162,5X16
642162,5X16
2.5x16
Inox A4
2.5
16
5.000
2.1
Acton 642162,5X20
642162,5X20
2.5x20
Inox A4
2.5
20
5.000
2.1
Acton 642163X4
642163X4
3x4
Inox A4
3.0
4
5.600
2.4
Acton 642163X5
642163X5
3x5
Inox A4
3.0
5
5.600
2.4
Acton 642163X6
642163X6
3x6
Inox A4
3.0
6
5.600
2.4
Acton 642163X8
642163X8
3x8
Inox A4
3.0
8
5.600
2.4
Acton 642163X10
642163X10
3x10
Inox A4
3.0
10
5.600
2.4
Acton 642163X12
642163X12
3x12
Inox A4
3.0
12
5.600
2.4
Acton 642163X16
642163X16
3x16
Inox A4
3.0
16
5.600
2.4
Acton 642163X20
642163X20
3x20
Inox A4
3.0
20
5.600
2.4
Acton 642163X25
642163X25
3x25
Inox A4
3.0
25
5.600
2.4
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 210201 - Hexagon socket head cap screw - Stainless steel A2 - DIN 91...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62608 - Pal self locking counter nut DIN 7967 - Stainless steel A...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62603 - Low Hexagon thin nut - ISO 1587 DIN 439 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62618 - Prevalling torque type dome cap nut plastic insert DIN 98...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 965 - Stainless Steel A4, cross-slot phillips
Böllhoff
26.10.2021
BN 2105 - Hex socket flat countersunk head screws, fully threaded (ISO 1064...
Bossard Catalog
26.01.2023
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
07174 - Button head screws EN ISO 7380
norelem
30.05.2024
Reference 62216 - Pan head machine screw cross recess pozidrive - DIN 7985 ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
ASME B18.6.3 PHMST1ACR - Pan Head Machine Screw Type 1A Cross Recess
Fabory
13.02.2023
Reference 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stain...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 20097 - Pan head screws with hexalobular socket Torx®, fully threaded (E...
Bossard Catalog
31.10.2023
BN 660 - Phillips pan head machine screws form H (DIN 7985 A; ISO 7045), A2
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表