您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64210 - Slotted cheese head machine screw - DIN 84 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/64210.prj},{NB=acton_642105X8},{REF=642105X8},{DXL=5x8},{MAT=Inox A4},{IDNR=},{D=5.0},{D3=4.019},{P=0.800},{L=8},{DK=8.500},{K=3.3},{N=1.200},{T=1.300},{A=1.600},{R=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
Acton 642101,6X3
642101,6X3
1.6x3
Inox A4
1.6
3
3.000
1.1
Acton 642101,6X4
642101,6X4
1.6x4
Inox A4
1.6
4
3.000
1.1
Acton 642101,6X5
642101,6X5
1.6x5
Inox A4
1.6
5
3.000
1.1
Acton 642101,6X6
642101,6X6
1.6x6
Inox A4
1.6
6
3.000
1.1
Acton 642101,6X8
642101,6X8
1.6x8
Inox A4
1.6
8
3.000
1.1
Acton 642101,6X10
642101,6X10
1.6x10
Inox A4
1.6
10
3.000
1.1
Acton 642101,6X12
642101,6X12
1.6x12
Inox A4
1.6
12
3.000
1.1
Acton 642101,6X16
642101,6X16
1.6x16
Inox A4
1.6
16
3.000
1.1
Acton 642102X3
642102X3
2x3
Inox A4
2.0
3
3.800
1.4
Acton 642102X4
642102X4
2x4
Inox A4
2.0
4
3.800
1.4
Acton 642102X5
642102X5
2x5
Inox A4
2.0
5
3.800
1.4
Acton 642102X6
642102X6
2x6
Inox A4
2.0
6
3.800
1.4
Acton 642102X8
642102X8
2x8
Inox A4
2.0
8
3.800
1.4
Acton 642102X10
642102X10
2x10
Inox A4
2.0
10
3.800
1.4
Acton 642102X12
642102X12
2x12
Inox A4
2.0
12
3.800
1.4
Acton 642102X14
642102X14
2x14
Inox A4
2.0
14
3.800
1.4
Acton 642102X16
642102X16
2x16
Inox A4
2.0
16
3.800
1.4
Acton 642102X20
642102X20
2x20
Inox A4
2.0
20
3.800
1.4
Acton 642102X25
642102X25
2x25
Inox A4
2.0
25
3.800
1.4
Acton 642102X30
642102X30
2x30
Inox A4
2.0
30
3.800
1.4
Acton 642102,5X3
642102,5X3
2.5x3
Inox A4
2.5
3
4.500
1.8
Acton 642102,5X4
642102,5X4
2.5x4
Inox A4
2.5
4
4.500
1.8
Acton 642102,5X5
642102,5X5
2.5x5
Inox A4
2.5
5
4.500
1.8
Acton 642102,5X6
642102,5X6
2.5x6
Inox A4
2.5
6
4.500
1.8
Acton 642102,5X8
642102,5X8
2.5x8
Inox A4
2.5
8
4.500
1.8
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表