您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62808 - countersunk head security tapping screw six lobe recess with pin - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vise de sécurité
Powered by
CAD模型選擇
{acton/vis_de_securite/62808.prj},{NB=acton_628084,2X25},{REF=628084,2X25},{MAT=Inox A2},{D=4.2},{L=25},{P=1.400},{D3=3.100},{C1=0.550},{DK=8.0},{K=3.30},{TXA=3.940},{C=4.150},{ALPHA=150.000},{T=1.250},{EMP=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
EMP
Footprint n°
ⁿ/ₐ
Acton 628083,5X13
628083,5X13
3.5x13
Inox A2
3.5
13
7.7
3.05
2
Acton 628083,5X19
628083,5X19
3.5x19
Inox A2
3.5
19
7.7
3.05
2
Acton 628083,5X25
628083,5X25
3.5x25
Inox A2
3.5
25
7.7
3.05
2
Acton 628083,5X38
628083,5X38
3.5x38
Inox A2
3.5
38
7.7
3.05
2
Acton 628084,2X13
628084,2X13
4.2x13
Inox A2
4.2
13
8.0
3.30
2
Acton 628084,2X19
628084,2X19
4.2x19
Inox A2
4.2
19
8.0
3.30
2
Acton 628084,2X25
628084,2X25
4.2x25
Inox A2
4.2
25
8.0
3.30
2
Acton 628084,2X32
628084,2X32
4.2x32
Inox A2
4.2
32
8.0
3.30
2
Acton 628084,2X38
628084,2X38
4.2x38
Inox A2
4.2
38
8.0
3.30
2
Acton 628084,8X13
628084,8X13
4.8x13
Inox A2
4.8
13
10.3
4.00
2
Acton 628084,8X19
628084,8X19
4.8x19
Inox A2
4.8
19
10.3
4.00
2
Acton 628084,8X25
628084,8X25
4.8x25
Inox A2
4.8
25
10.3
4.00
2
Acton 628084,8X32
628084,8X32
4.8x32
Inox A2
4.8
32
10.3
4.00
2
Acton 628084,8X38
628084,8X38
4.8x38
Inox A2
4.8
38
10.3
4.00
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62413 - Hexagon head tapping screw form C DIN 7976 - Stainless st...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Modèle 212428 - Self drilling screw countersunk head "Phillips" recess - St...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62410 - Raised countersunk head tapping screw form C cross recess...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 212417 - Square recessed countersunk head self tapping screw - Stain...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
B 7505 - Steel zinc-plated, countersunk head, hexalobular drive
Böllhoff
26.10.2021
Reference 64305 - Countersunk flat head chipboard screw cross recess Pozidr...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
BN 48759 - Torx flat head tapping screws type AB, Steel, Case Hardened, Zin...
Bossard Inch
29.11.2018
Model 62410 - Raised countersunk head tapping screw form C cross recess six...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 62410 - Raised countersunk head tapping screw form C cross recess...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62811 - Pan head security tapping screw "One Way" recess - Stainl...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Model 24300 - Hexagon socket countersunk head screw - ISO 10642 10.9 class ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
DIN 7997 Z - Cross recessed countersunk head wood screws, form Z
Fabory
13.02.2023
GB/T 68-2000 - Slotted countersunk flat head screws(common head style)
Chinese Manufacturers
26.06.2017
GB/T62.1-2004 - Wing nuts-Round wing
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表