您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62761 - Retaining ring for bore DIN 472 - Stainless steel
Visserie - Boulonnerie - Acier Inoxydable
Industrie
Powered by
CAD模型選擇
{acton/industrie/62761.prj},{NB=acton_6276133},{REF=6276133},{MAT=Acier inoxydable A2},{IDNR=},{D1=33.000},{D=33},{D3=35.50},{S=1.20},{A=5.400},{B=3.200},{D5=2.500},{D2=33.700},{M=1.300},{T=0.850},{N=2.600},{D4=20.600},{INFOS=INFOTEXTE}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
D3
Diameter / bore groove
[mm]
S
Thickness
[mm]
Acton 627618
627618
Acier inoxydable A2
8
8.70
0.80
Acton 627619
627619
Acier inoxydable A2
9
9.80
0.80
Acton 6276110
6276110
Acier inoxydable A2
10
10.80
1.00
Acton 6276111
6276111
Acier inoxydable A2
11
11.80
1.00
Acton 6276112
6276112
Acier inoxydable A2
12
13.00
1.00
Acton 6276113
6276113
Acier inoxydable A2
13
14.10
1.00
Acton 6276114
6276114
Acier inoxydable A2
14
15.10
1.00
Acton 6276115
6276115
Acier inoxydable A2
15
16.20
1.00
Acton 6276116
6276116
Acier inoxydable A2
16
17.30
1.00
Acton 6276117
6276117
Acier inoxydable A2
17
18.30
1.00
Acton 6276118
6276118
Acier inoxydable A2
18
19.50
1.00
Acton 6276119
6276119
Acier inoxydable A2
19
20.50
1.00
Acton 6276120
6276120
Acier inoxydable A2
20
21.50
1.00
Acton 6276121
6276121
Acier inoxydable A2
21
22.50
1.00
Acton 6276122
6276122
Acier inoxydable A2
22
23.50
1.00
Acton 6276123
6276123
Acier inoxydable A2
23
24.60
1.00
Acton 6276124
6276124
Acier inoxydable A2
24
25.90
1.20
Acton 6276125
6276125
Acier inoxydable A2
25
26.90
1.20
Acton 6276126
6276126
Acier inoxydable A2
26
27.90
1.20
Acton 6276127
6276127
Acier inoxydable A2
27
29.10
1.20
Acton 6276128
6276128
Acier inoxydable A2
28
30.10
1.20
Acton 6276129
6276129
Acier inoxydable A2
29
31.10
1.20
Acton 6276130
6276130
Acier inoxydable A2
30
32.10
1.20
Acton 6276132
6276132
Acier inoxydable A2
32
34.40
1.20
Acton 6276133
6276133
Acier inoxydable A2
33
35.50
1.20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表