您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62602 - Prevalling torque type Hexagon nut plastic insert DIN 985 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/62602.prj},{NB=acton_6260212},{REF=6260212},{DXP=12},{MAT=Acier inoxydable A2},{IDNR=},{NENN=M12},{D=12.0},{D1=10.106},{P=1.750},{DA=13.000},{M=12.0},{M1=8.000},{S=19.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Acton 626022,5
626022,5
Acier inoxydable A2
2.5
4.0
5.5
Acton 626023
626023
Acier inoxydable A2
3.0
4.0
5.5
Acton 626024
626024
Acier inoxydable A2
4.0
5.0
7.0
Acton 626025
626025
Acier inoxydable A2
5.0
5.0
8.0
Acton 626026
626026
Acier inoxydable A2
6.0
6.0
10.0
Acton 626028
626028
Acier inoxydable A2
8.0
8.0
13.0
Acton 6260210
6260210
Acier inoxydable A2
10.0
10.0
17.0
Acton 6260212
6260212
Acier inoxydable A2
12.0
12.0
19.0
Acton 6260214
6260214
Acier inoxydable A2
14.0
14.0
22.0
Acton 6260216
6260216
Acier inoxydable A2
16.0
16.0
24.0
Acton 6260218
6260218
Acier inoxydable A2
18.0
18.5
27.0
Acton 6260220
6260220
Acier inoxydable A2
20.0
20.0
30.0
Acton 6260222
6260222
Acier inoxydable A2
22.0
22.0
32.0
Acton 6260224
6260224
Acier inoxydable A2
24.0
24.0
36.0
Acton 6260227
6260227
Acier inoxydable A2
27.0
27.0
41.0
Acton 6260230
6260230
Acier inoxydable A2
30.0
30.0
46.0
Acton 6260233
6260233
Acier inoxydable A2
33.0
33.0
50.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62603 - Low Hexagon thin nut - ISO 1587 DIN 439 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
12.11.2019
Reference 62201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 6783 - Prevailing torque type hex flange lock nuts with polyamide insert...
Bossard Catalog
26.01.2023
ISO 7379 - Shoulder screws with collar
Ganter
12.04.2024
Reference 62618 - Prevalling torque type dome cap nut plastic insert DIN 98...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62620 - Hexagon nut with height of 3d DIN 6334 - Stainless steel ...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 62608 - Pal self locking counter nut DIN 7967 - Stainless steel A...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62609 - Hexagon serrated flange nut DIN 6923 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
K1148 - Hexagon nuts with polyamide thread lock thin type, DIN 985
KIPP
27.05.2024
Reference 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stain...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 - Stai...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62642 - Prevalling torque type lubrificated Hexagon nut plastic i...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表