您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62511 - Plain washer large type DIN 9021 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/62511.prj},{NB=acton_6251110},{REF=6251110},{MAT=Inox A2},{D=10.0},{D1=10.5},{D2=30.00},{S=2.5},{NENN=10.500},{IDNR=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
D1
Inside Diameter
[mm]
D2
Outer diameter
[mm]
S
Height
[mm]
Acton 625112,5
625112,5
Inox A2
2.5
2.7
8.00
0.8
Acton 625113
625113
Inox A2
3.0
3.2
9.00
0.8
Acton 625114
625114
Inox A2
4.0
4.3
12.00
1.0
Acton 625115
625115
Inox A2
5.0
5.3
15.00
1.2
Acton 625116
625116
Inox A2
6.0
6.4
18.00
1.6
Acton 625118
625118
Inox A2
8.0
8.4
24.00
2.0
Acton 6251110
6251110
Inox A2
10.0
10.5
30.00
2.5
Acton 6251112
6251112
Inox A2
12.0
13.0
37.00
3.0
Acton 6251114
6251114
Inox A2
14.0
15.0
44.00
3.0
Acton 6251116
6251116
Inox A2
16.0
17.0
50.00
3.0
Acton 6251118
6251118
Inox A2
18.0
20.0
56.00
4.0
Acton 6251120
6251120
Inox A2
20.0
22.0
60.00
4.0
Acton 6251124
6251124
Inox A2
24.0
26.0
72.00
5.0
Acton 6251130
6251130
Inox A2
30.0
33.0
92.00
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表