您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62429 - Pan head self drilling screw cross recess "Phillips" - DIN 7504 MH - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à tôle et vis autoperçeuses
Powered by
CAD模型選擇
{acton/vis_metaux_auto/62429.prj},{NB=acton_624293,9X38},{REF=624293,9X38},{DXL=3.9X38},{KR=1},{D=3.9},{DK=7.5},{L=38.0},{D3=2.640},{P=1.300},{LG=28.500},{DP=3.100},{A=1.300},{K=2.80},{R=0.150},{RF=6.250},{MH=4.000},{MZ=4.000},{TH=2.100},{TZ=2.100},{M=2.900},{MAT=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
DK
Head diameter
[mm]
L
Nominal length
[mm]
K
Height of the head
[mm]
Acton 624293,5X9,5
624293,5X9,5
3.5X9.5
3.5
6.9
9.5
2.60
Acton 624293,5X13
624293,5X13
3.5X13
3.5
6.9
13.0
2.60
Acton 624293,5X16
624293,5X16
3.5X16
3.5
6.9
16.0
2.60
Acton 624293,5X19
624293,5X19
3.5X19
3.5
6.9
19.0
2.60
Acton 624293,5X25
624293,5X25
3.5X25
3.5
6.9
25.0
2.60
Acton 624293,5X28
624293,5X28
3.5X28
3.5
6.9
28.0
2.60
Acton 624293,5X32
624293,5X32
3.5X32
3.5
6.9
32.0
2.60
Acton 624293,5X38
624293,5X38
3.5X38
3.5
6.9
38.0
2.60
Acton 624293,9X13
624293,9X13
3.9X13
3.9
7.5
13.0
2.80
Acton 624293,9X16
624293,9X16
3.9X16
3.9
7.5
16.0
2.80
Acton 624293,9X19
624293,9X19
3.9X19
3.9
7.5
19.0
2.80
Acton 624293,9X22
624293,9X22
3.9X22
3.9
7.5
22.0
2.80
Acton 624293,9X25
624293,9X25
3.9X25
3.9
7.5
25.0
2.80
Acton 624293,9X32
624293,9X32
3.9X32
3.9
7.5
32.0
2.80
Acton 624293,9X38
624293,9X38
3.9X38
3.9
7.5
38.0
2.80
Acton 624294,2X13
624294,2X13
4.2X13
4.2
8.2
13.0
3.05
Acton 624294,2X16
624294,2X16
4.2X16
4.2
8.2
16.0
3.05
Acton 624294,2X19
624294,2X19
4.2X19
4.2
8.2
19.0
3.05
Acton 624294,2X25
624294,2X25
4.2X25
4.2
8.2
25.0
3.05
Acton 624294,2X32
624294,2X32
4.2X32
4.2
8.2
32.0
3.05
Acton 624294,2X38
624294,2X38
4.2X38
4.2
8.2
38.0
3.05
Acton 624294,8X16
624294,8X16
4.8X16
4.8
9.5
16.0
3.55
Acton 624294,8X19
624294,8X19
4.8X19
4.8
9.5
19.0
3.55
Acton 624294,8X25
624294,8X25
4.8X25
4.8
9.5
25.0
3.55
Acton 624294,8X32
624294,8X32
4.8X32
4.8
9.5
32.0
3.55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62430 - Pan head self drilling screw cross recess Pozidrive - DIN...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62429 - Pan head self drilling screw cross recess "Phillips" - DI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
BN 33018 - Pozi pan head self-drilling screws form Z, fully threaded (DIN 7...
Bossard Catalog
03.05.2024
005317 - RP-TD-P REFABO Plus Sandwich Sandwich drilling screw, Ø 6.0 mm, Se...
REISSER
22.06.2023
008269 - RP-r REFABO Plus Drilling screw, Ø 6.3 mm, Sealing washer E16
REISSER
22.06.2023
DIN 7504 N - FN 392 - galvanized blue - Self-drilling screws with tapping s...
SFS Group Schweiz AG
17.06.2024
Reference 62405 - Pan head tapping screw form C cross recess pozidrive DIN ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62431 - Pan head self drilling screw square recess - DIN 7504 M -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 62441 - Hexagon head with flange self drilling screw - DIN 7504 K - A...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
005169 - RP-r REFABO Plus Drilling screw, Ø 4.8 mm, Sealing washer E14
REISSER
22.06.2023
DIN 7504 O - Steel zinc-plated
Böllhoff
26.10.2021
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
ASME B18.6.3 PHMST1ACR - Pan Head Machine Screw Type 1A Cross Recess
Fabory
13.02.2023
Model 34731 - DRILLEX FOR PVC COUNTERSUNK FLAT HEAD SELF DRILLING CROSS REC...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表