您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62405 - Pan head tapping screw form C cross recess pozidrive DIN 7981 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à tôle et vis autoperçeuses
Powered by
CAD模型選擇
{acton/vis_metaux_auto/62405.prj},{NB=acton_624054,2X45},{REF=624054,2X45},{D=4.2},{L=45.0},{MAT=Inox A2},{D3=3.100},{P=1.400},{DK=8.200},{A=1.400},{K=3.05},{R=0.200},{RF=6.500},{MH=4.400},{MZ=4.400},{TH=2.400},{TZ=2.350},{YC=3.700},{YF=2.800},{EMP=2},{IDNR=},{KR=2},{FORM=3},{X=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Nominal length
[mm]
MAT
matière
ⁿ/ₐ
DK
Head diameter
[mm]
K
Height of the head
[mm]
EMP
Footprint n°
ⁿ/ₐ
Acton 624052,2X6,5
624052,2X6,5
2.2x6.5
2.2
6.5
Inox A2
4.200
1.80
1
Acton 624052,2X9,5
624052,2X9,5
2.2x9.5
2.2
9.5
Inox A2
4.200
1.80
1
Acton 624052,2X13
624052,2X13
2.2x13
2.2
13.0
Inox A2
4.200
1.80
1
Acton 624052,2X16
624052,2X16
2.2x16
2.2
16.0
Inox A2
4.200
1.80
1
Acton 624052,2X19
624052,2X19
2.2x19
2.2
19.0
Inox A2
4.200
1.80
1
Acton 624052,9X6,5
624052,9X6,5
2.9x6.5
2.9
6.5
Inox A2
5.600
2.20
1
Acton 624052,9X9,5
624052,9X9,5
2.9x9.5
2.9
9.5
Inox A2
5.600
2.20
1
Acton 624052,9X13
624052,9X13
2.9x13
2.9
13.0
Inox A2
5.600
2.20
1
Acton 624052,9X16
624052,9X16
2.9x16
2.9
16.0
Inox A2
5.600
2.20
1
Acton 624052,9X19
624052,9X19
2.9x19PL
2.9
19.0
Inox A2
5.600
2.20
1
Acton 624052,9X22
624052,9X22
2.9x22
2.9
22.0
Inox A2
5.600
2.20
1
Acton 624052,9X25
624052,9X25
2.9x25
2.9
25.0
Inox A2
5.600
2.20
1
Acton 624052,9X32
624052,9X32
2.9x32
2.9
32.0
Inox A2
5.600
2.20
1
Acton 624053,5X6,5
624053,5X6,5
3.5x6.5
3.5
6.5
Inox A2
6.900
2.60
2
Acton 624053,5X9,5
624053,5X9,5
3.5x9.5
3.5
9.5
Inox A2
6.900
2.60
2
Acton 624053,5X13
624053,5X13
3.5x13
3.5
13.0
Inox A2
6.900
2.60
2
Acton 624053,5X16
624053,5X16
3.5x16
3.5
16.0
Inox A2
6.900
2.60
2
Acton 624053,5X19
624053,5X19
3.5x19
3.5
19.0
Inox A2
6.900
2.60
2
Acton 624053,5X22
624053,5X22
3.5x22
3.5
22.0
Inox A2
6.900
2.60
2
Acton 624053,5X25
624053,5X25
3.5x25
3.5
25.0
Inox A2
6.900
2.60
2
Acton 624053,5X32
624053,5X32
3.5x32
3.5
32.0
Inox A2
6.900
2.60
2
Acton 624053,5X38
624053,5X38
3.5x38
3.5
38.0
Inox A2
6.900
2.60
2
Acton 624053,9X6,5
624053,9X6,5
3.9x6.5
3.9
6.5
Inox A2
7.500
2.80
2
Acton 624053,9X9,5
624053,9X9,5
3.9x9.5
3.9
9.5
Inox A2
7.500
2.80
2
Acton 624053,9X13
624053,9X13
3.9x13
3.9
13.0
Inox A2
7.500
2.80
2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62443 - Pan head self drilling screw square recess - DIN 7504 M -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62430 - Pan head self drilling screw cross recess Pozidrive - DIN...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 32401 - Pan head tapping screw cross recess pozidrive - ISO 7981 - Zi...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 62407 - Pan head tapping screw form C six lobe recess DIN 7981 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 62407 - Pan head tapping screw form C six lobe recess DIN 7981 - Stai...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 62401 - Slotted Pan head tapping screw form C DIN 7971 - Stainless st...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 62412 - Raised countersunk head tapping screw form C cross recess "ph...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 62406 - Pan head tapping screw form C cross recess "Phillips" DIN...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64505 - Plain washer large type NFE 25514 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62407 - Pan head tapping screw form C six lobe recess DIN 7981 - ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62809 - Pan head security tapping screw "Snake eyes" recess - Sta...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
DIN 7981 C - Steel zinc-plated, hexalobular drive
Böllhoff
26.10.2021
Modèle 411305 - Cross recessed countersunk head chipboard screw - Stainless...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
Reference 62623 - Hexagon nut unc - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表