您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62309 - Countersunk flat head chipboard screw half thread six lobe recess - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à bois
Powered by
CAD模型選擇
{acton/vis_bois/62309.prj},{NB=acton_623094,5X40/24},{REF=623094,5X40/24},{MAT=Inox A2},{D=4.5},{D3=3.100},{K=2.9},{DK=9},{L=40},{B=24.000},{REFX=62309},{TORX=T20},{TXA=3.940},{C=4.150},{ALPHA=150.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
[mm]
K
[mm]
DK
[mm]
L
[mm]
Acton 623093X16
623093X16
Inox A2
3x16
3.0
1.9
6
16
Acton 623093X20
623093X20
Inox A2
3x20
3.0
1.9
6
20
Acton 623093X25/17
623093X25/17
Inox A2
3x25
3.0
1.9
6
25
Acton 623093X30/18
623093X30/18
Inox A2
3x30
3.0
1.9
6
30
Acton 623093X35/24
623093X35/24
Inox A2
3x35
3.0
1.9
6
35
Acton 623093X40/24
623093X40/24
Inox A2
3x40
3.0
1.9
6
40
Acton 623093,5X16
623093,5X16
Inox A2
3.5x16
3.5
2.3
7
16
Acton 623093,5X20
623093,5X20
Inox A2
3.5x20
3.5
2.3
7
20
Acton 623093,5X25/17
623093,5X25/17
Inox A2
3.5x25
3.5
2.3
7
25
Acton 623093,5X30/18
623093,5X30/18
Inox A2
3.5x30
3.5
2.3
7
30
Acton 623093,5X35/24
623093,5X35/24
Inox A2
3.5x35
3.5
2.3
7
35
Acton 623093,5X40/24
623093,5X40/24
Inox A2
3.5x40
3.5
2.3
7
40
Acton 623093,5X45/30
623093,5X45/30
Inox A2
3.5x45
3.5
2.3
7
45
Acton 623093,5X50/30
623093,5X50/30
Inox A2
3.5x50
3.5
2.3
7
50
Acton 623094X16
623094X16
Inox A2
4x16
4.0
2.6
8
16
Acton 623094X20
623094X20
Inox A2
4x20
4.0
2.6
8
20
Acton 623094X25/17
623094X25/17
Inox A2
4x25
4.0
2.6
8
25
Acton 623094X30/18
623094X30/18
Inox A2
4x30
4.0
2.6
8
30
Acton 623094X35/24
623094X35/24
Inox A2
4x35
4.0
2.6
8
35
Acton 623094X40/24
623094X40/24
Inox A2
4x40
4.0
2.6
8
40
Acton 623094X45/30
623094X45/30
Inox A2
4x45
4.0
2.6
8
45
Acton 623094X50/30
623094X50/30
Inox A2
4x50
4.0
2.6
8
50
Acton 623094X60/36
623094X60/36
Inox A2
4x60
4.0
2.6
8
60
Acton 623094X70/42
623094X70/42
Inox A2
4x70
4.0
2.6
8
70
Acton 623094,5X20
623094,5X20
Inox A2
4.5x20
4.5
2.9
9
20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HT - HECO-TOPIX, decking screw, countersunk head with milling ribs
HECO-Schrauben
14.10.2021
HU-plus - HECO-UNIX-plus, countersunk head with milling grooves
HECO-Schrauben
14.10.2021
V.2BFC - POZIDRIVE CSK HEAD WOOD SCREWS DIN 7997 Inox A2 / S.S 304
FG INOX
25.04.2023
Reference 64305 - Countersunk flat head chipboard screw cross recess Pozidr...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
HUFIX - HECO-UFIX, MDF screw
HECO-Schrauben
14.10.2021
Model 62309 - Countersunk flat head chipboard screw half thread six lobe re...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
HU-plus - HECO-UNIX-plus, wood panel screw
HECO-Schrauben
14.10.2021
Reference 64309 - Countersunk flat head chipboard screw half thread six lob...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 62309 - Countersunk flat head chipboard screw half thread six lob...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
DIN 7997 Z - Cross recessed countersunk head wood screws, form Z
Fabory
13.02.2023
BN 20594 - Universal hexalobular (6 Lobe) socket flat countersunk head wood...
Bossard Catalog
31.10.2023
HT - HECO-TOPIX, countersunk head
HECO-Schrauben
14.10.2021
HT - HECO-TOPIX, connector screw, flange head
HECO-Schrauben
14.10.2021
timber construction screw - partial thread, flat countersunk head, T-STAR p...
SPAX
23.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表