您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62303 - Slotted countersunk head wood screw - DIN 97 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à bois
Powered by
CAD模型選擇
{acton/vis_bois/62303.prj},{NB=acton_623034,5X40},{REF=623034,5X40},{MAT=Inox A2},{D=4.5},{D3=3.1},{L=40},{P=2.00},{DS=4.5},{DK=8.9},{K=2.70},{R=1.2},{N=1.51},{T=1.30},{REFX=62303}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
K
Height of the head
[mm]
Acton 623032,5X12
623032,5X12
Inox A2
2.5x12
2.5
12
1.50
Acton 623032,5X16
623032,5X16
Inox A2
2.5x16
2.5
16
1.50
Acton 623032,5X18
623032,5X18
Inox A2
2.5x18
2.5
18
1.50
Acton 623032,5X20
623032,5X20
Inox A2
2.5x20
2.5
20
1.50
Acton 623032,5X25
623032,5X25
Inox A2
2.5x25
2.5
25
1.50
Acton 623033X10
623033X10
Inox A2
3x10
3.0
10
1.65
Acton 623033X12
623033X12
Inox A2
3x12
3.0
12
1.65
Acton 623033X16
623033X16
Inox A2
3x16
3.0
16
1.65
Acton 623033X20
623033X20
Inox A2
3x20
3.0
20
1.65
Acton 623033X25
623033X25
Inox A2
3x25
3.0
25
1.65
Acton 623033X30
623033X30
Inox A2
3x30
3.0
30
1.65
Acton 623033X35
623033X35
Inox A2
3x35
3.0
35
1.65
Acton 623033X40
623033X40
Inox A2
3x40
3.0
40
1.65
Acton 623033,5X12
623033,5X12
Inox A2
3.5x12
3.5
12
2.35
Acton 623033,5X16
623033,5X16
Inox A2
3.5x16
3.5
16
2.35
Acton 623033,5X20
623033,5X20
Inox A2
3.5x20
3.5
20
2.35
Acton 623033,5X25
623033,5X25
Inox A2
3.5x25
3.5
25
2.35
Acton 623033,5X30
623033,5X30
Inox A2
3.5x30
3.5
30
2.35
Acton 623033,5X35
623033,5X35
Inox A2
3.5x35
3.5
35
2.35
Acton 623033,5X40
623033,5X40
Inox A2
3.5x40
3.5
40
2.35
Acton 623034X12
623034X12
Inox A2
4x12
4.0
12
2.70
Acton 623034X16
623034X16
Inox A2
4x16
4.0
16
2.70
Acton 623034X18
623034X18
Inox A2
4x18
4.0
18
2.70
Acton 623034X20
623034X20
Inox A2
4x20
4.0
20
2.70
Acton 623034X25
623034X25
Inox A2
4x25
4.0
25
2.70
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62301 - Slotted raised countersunk head wood screw - DIN 95 - Sta...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64303 - Slotted countersunk head wood screw - DIN 97 - Stainless ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 20594 - Universal hexalobular (6 Lobe) socket flat countersunk head wood...
Bossard Catalog
31.10.2023
Reference 33901 - Slotted countersunk head wood screw - NFE 25604 DIN 97 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62305 - Countersunk flat head chipboard screw cross recess Pozidr...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 64305 - Countersunk flat head chipboard screw cross recess Pozidr...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
BN 5948 - Pozi flat countersunk head wood screws form Z (DIN 7997), steel c...
Bossard Catalog
31.10.2023
HT - HECO-TOPIX, countersunk head
HECO-Schrauben
14.10.2021
Modèle 211314 - Pozidriv cross recessed countersunk head chipboard screws -...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
BN 31002 - One-way pozi flat countersunk head wood screws form Z, steel cas...
Bossard Catalog
31.10.2023
Reference 62309 - Countersunk flat head chipboard screw half thread six lob...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 64302 - Slotted round head wood screw - DIN 96 - Stainless steel ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
HT - HECO-TOPIX, fitting screw, countersunk head
HECO-Schrauben
14.10.2021
HU-plus - HECO-UNIX-plus, countersunk head with milling grooves
HECO-Schrauben
14.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表