您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62210 - Slotted cheese head machine screw - DIN 84 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62210.prj},{NB=acton_622104X80},{REF=622104X80},{DXL=4x80},{MAT=Inox A2},{IDNR=},{D=4.0},{D3=3.141},{P=0.700},{L=80},{DK=7.000},{K=2.6},{N=1.200},{T=1.100},{A=1.400},{R=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
Acton 622101,6X3
622101,6X3
1.6x3
Inox A2
1.6
3
3.000
1.1
Acton 622101,6X4
622101,6X4
1.6x4
Inox A2
1.6
4
3.000
1.1
Acton 622101,6X5
622101,6X5
1.6x5
Inox A2
1.6
5
3.000
1.1
Acton 622101,6X6
622101,6X6
1.6x6
Inox A2
1.6
6
3.000
1.1
Acton 622101,6X8
622101,6X8
1.6x8
Inox A2
1.6
8
3.000
1.1
Acton 622101,6X10
622101,6X10
1.6x10
Inox A2
1.6
10
3.000
1.1
Acton 622101,6X12
622101,6X12
1.6x12
Inox A2
1.6
12
3.000
1.1
Acton 622101,6X14
622101,6X14
1.6x14
Inox A2
1.6
14
3.000
1.1
Acton 622101,6X16
622101,6X16
1.6x16
Inox A2
1.6
16
3.000
1.1
Acton 622102X3
622102X3
2x3
Inox A2
2.0
3
3.800
1.4
Acton 622102X4
622102X4
2x4
Inox A2
2.0
4
3.800
1.4
Acton 622102X5
622102X5
2x5
Inox A2
2.0
5
3.800
1.4
Acton 622102X6
622102X6
2x6
Inox A2
2.0
6
3.800
1.4
Acton 622102X8
622102X8
2x8
Inox A2
2.0
8
3.800
1.4
Acton 622102X10
622102X10
2x10
Inox A2
2.0
10
3.800
1.4
Acton 622102X12
622102X12
2x12
Inox A2
2.0
12
3.800
1.4
Acton 622102X14
622102X14
2x14
Inox A2
2.0
14
3.800
1.4
Acton 622102X16
622102X16
2x16
Inox A2
2.0
16
3.800
1.4
Acton 622102X20
622102X20
2x20
Inox A2
2.0
20
3.800
1.4
Acton 622102X25
622102X25
2x25
Inox A2
2.0
25
3.800
1.4
Acton 622102,5X3
622102,5X3
2.5x3
Inox A2
2.5
3
4.500
1.8
Acton 622102,5X4
622102,5X4
2.5x4
Inox A2
2.5
4
4.500
1.8
Acton 622102,5X5
622102,5X5
2.5x5
Inox A2
2.5
5
4.500
1.8
Acton 622102,5X6
622102,5X6
2.5x6
Inox A2
2.5
6
4.500
1.8
Acton 622102,5X8
622102,5X8
2.5x8
Inox A2
2.5
8
4.500
1.8
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62603 - Low Hexagon thin nut - ISO 1587 DIN 439 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64216 - Pan head machine screw cross recess pozidrive - DIN 7985 ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stain...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
12.11.2019
Reference 62618 - Prevalling torque type dome cap nut plastic insert DIN 98...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 64216 - Pan head machine screw cross recess pozidrive - DIN 7985 - St...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
ISO 14579 - Hexalobular socket head cap screws
Fabory
21.04.2022
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 45598 - Injection screen for insertion in hollow material
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62408 - Raised countersunk head tapping screw form C cross recess...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 20239 - Slotted cheese head machine screws (DIN 84 A, ~ISO 1207), 4.8, z...
Bossard Catalog
31.10.2023
DIN ≈7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表