您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ACS880-01-575V - Wall-Mounted Single Drive Modules
ABB
AC Drives
ACS880
600V
Powered by
CAD模型選擇
{abb/ac_drives/acs880/600/acs880_01_575v_asmtab.prj},{NB=ACS880-01-042A-7-Architecture300},{BTC=ACS880-01-042A-7},{TYPE=},{EB=},{BC=},{EMC=},{LODDEST=Architecture},{LODLEVEL=300},{ILD=52},{PLDHP=50},{PLDKW=37},{I2HD=41},{PHDHP=40},{PHDKW=30},{IMAX=74},{FS=R5},{PPATH=acs880_01_575v_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TC
Type Code
ⁿ/ₐ
ILD
Current Nominal ratings - Light Duty (110% overload for 1 min)
[A]
PLDHP
Power Nominal ratings - Light Duty (110% overload for 1 min)
[HP]
PLDKW
Power Nominal ratings - Light Duty (110% overload for 1 min)
[kW]
I2HD
Current Nominal ratings - Heavy Duty (150% overload for 1 min)
[A]
PHDHP
Power Nominal ratings - Heavy Duty (150% overload for 1 min)
[HP]
PHDKW
Power Nominal ratings - Heavy Duty (150% overload for 1 min)
[kW]
IMAX
I Max.
[A]
FS
Frame Size
ⁿ/ₐ
H1
Height 1
[mm]
H2
Height 2
[mm]
W
Width
[mm]
D
Depth
[mm]
WEIGHT
Weight
[kg]
ACS880-01-07A4-7-Architec...
ACS880-01-07A4-7
7
5
4
5.6
3
3
12.2
R3
475
-
172
261
10
ACS880-01-09A9-7-Architec...
ACS880-01-09A9-7
9.4
7.5
5.5
7.4
5
4
18
R3
475
-
172
261
10
ACS880-01-14A3-7-Architec...
ACS880-01-14A3-7
13.6
10
7.5
9.9
7.5
5.5
22
R3
475
-
172
261
10
ACS880-01-019A-7-Architec...
ACS880-01-019A-7
18
15
11
14.3
10
7.5
54
R3
475
-
172
261
10
ACS880-01-023A-7-Architec...
ACS880-01-023A-7
22
20
15
19
15
11
30
R3
475
-
172
261
10
ACS880-01-027A-7-Architec...
ACS880-01-027A-7
27
25
18.5
23
20
15
44
R3
475
-
172
261
10
ACS880-01-035A-7-Architec...
ACS880-01-035A-7
41
40
30
32
30
22
64
R5
732
-
203
274
23
ACS880-01-042A-7-Architec...
ACS880-01-042A-7
52
50
37
41
40
30
74
R5
732
-
203
274
23
ACS880-01-049A-7-Architec...
ACS880-01-049A-7
52
50
37
41
40
30
76
R5
732
-
203
274
23
ACS880-01-061A-7-Architec...
ACS880-01-061A-7
62
60
45
52
50
37
104
R6
726.5
-
252
357
45
ACS880-01-084A-7-Architec...
ACS880-01-084A-7
77
75
55
62
60
45
124
R6
726.5
-
252
357
45
ACS880-01-098A-7-Architec...
ACS880-01-098A-7
99
100
75
77
75
55
168
R7
880
-
284
365
55
ACS880-01-119A-7-Architec...
ACS880-01-119A-7
125
125
90
99
100
75
198
R7
880
-
284
365
55
ACS880-01-142A-7-Architec...
ACS880-01-142A-7
144
150
110
125
125
90
250
R8
965
-
300
386
72
ACS880-01-174A-7-Architec...
ACS880-01-174A-7
180
200
132
144
150
110
274
R8
965
-
300
386
72
ACS880-01-210A-7-Architec...
ACS880-01-210A-7
242
250
160
192
200
132
384
R9
955
-
380
413
100
ACS880-01-271A-7-Architec...
ACS880-01-271A-7
271
250
200
242
250
160
411
R9
955
-
380
413
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表