您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ultra Low Harmonic Drives - 480Vac, Wall Mounted - 380, 400, 415, 460, 480 or 500 V
ABB
AC Drives
ACS800
Ultra Low Harmonic Drives
Powered by
CAD模型選擇
{abb/ac_drives/acs800/ultra_low/asc800_ul_480_wm_asmtab.prj},{NB=ACS800-U31-0040-5},{TCX=ACS800-U31-0040-5},{MP=Wall Mounted},{I=90},{I2ND=55},{PND=40},{I2HD=47},{PHD=30},{FS=R5},{TYPE=NEMA 1 UL Type 1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TC
Type Code
ⁿ/ₐ
MP
Mounting Position
ⁿ/ₐ
I
Imax
[Amps]
I2ND
Current Nominal ratings (Normal Duty)
[A]
PND
Power Nominal ratings (Normal Duty)
[HP]
I2HD
Current Nominal ratings (Heavy Duty)
[A]
PHD
Power Nominal ratings (Heavy Duty)
[HP]
FS
Frame Size
ⁿ/ₐ
TYPE
UL Type
ⁿ/ₐ
ACS800-U31-0020-5
ACS800-U31-0020-5
Wall Mounted
52
29
20
25
15
R5
NEMA 1 UL Type 1
ACS800-U31-0025-5
ACS800-U31-0025-5
Wall Mounted
61
34
25
30
20
R5
NEMA 1 UL Type 1
ACS800-U31-0030-5
ACS800-U31-0030-5
Wall Mounted
68
45
30
37
25
R5
NEMA 1 UL Type 1
ACS800-U31-0040-5
ACS800-U31-0040-5
Wall Mounted
90
55
40
47
30
R5
NEMA 1 UL Type 1
ACS800-U31-0050-5
ACS800-U31-0050-5
Wall Mounted
118
67
50
57
40
R5
NEMA 1 UL Type 1
ACS800-U31-0060-5
ACS800-U31-0060-5
Wall Mounted
144
78
60
62
50
R5
NEMA 1 UL Type 1
ACS800-U31-0070-5
ACS800-U31-0070-5
Wall Mounted
168
114
75
88
60
R6
NEMA 1 UL Type 1
ACS800-U31-0100-5
ACS800-U31-0100-5
Wall Mounted
234
132
100
114
75
R6
NEMA 1 UL Type 1
ACS800-U31-0120-5
ACS800-U31-0120-5
Wall Mounted
264
156
125
125
100
R6
NEMA 1 UL Type 1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表