您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ACS550-PC 240Vac Ratings - Drive with Circuit Breaker Disconnect
ABB
AC Drives
ACS550
Powered by
CAD模型選擇
{abb/ac_drives/acs550/acs550_240v_pc_asmtab.prj},{NB=ACS550-PC-046A-2},{TCX=ACS550-PC-046A-2},{I2N=46.2},{PND=15},{I2HD=30.8},{PHD=10},{FS=R3},{TYPE=},{DR1=PX1-3},{DR12=PX12-3},{DR3R=PX3R-3},{PPATH=acs550_240v_pc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TC
Type Code
ⁿ/ₐ
I2N
Current Nominal ratings (Normal Duty)
[A]
PND
Power Nominal ratings (Normal Duty)
[HP]
I2HD
Current Nominal ratings (Heavy Duty)
[A]
PHD
Power Nominal ratings (Heavy Duty)
[HP]
FS
Frame Size
ⁿ/ₐ
DR
Dim. Ref.
ⁿ/ₐ
ACS550-PC-04A6-2
ACS550-PC-04A6-2
4.6
1
3.5
0.75
R1
PX1-1
ACS550-PC-06A6-2
ACS550-PC-06A6-2
6.6
1.5
4.6
1
R1
PX1-1
ACS550-PC-07A5-2
ACS550-PC-07A5-2
7.5
2
6.6
1.5
R1
PX1-1
ACS550-PC-012A-2
ACS550-PC-012A-2
11.8
3
7.5
2
R1
PX1-1
ACS550-PC-017A-2
ACS550-PC-017A-2
16.7
5
11.8
3
R1
PX1-1
ACS550-PC-024A-2
ACS550-PC-024A-2
24.2
7.5
16.7
5
R2
PX1-2
ACS550-PC-031A-2
ACS550-PC-031A-2
30.8
10
24.2
7.5
R2
PX1-2
ACS550-PC-046A-2
ACS550-PC-046A-2
46.2
15
30.8
10
R3
PX1-3
ACS550-PC-059A-2
ACS550-PC-059A-2
59.4
20
46.2
15
R3
PX1-3
ACS550-PC-075A-2
ACS550-PC-075A-2
74.8
25
59.4
20
R4
PX1-4
ACS550-PC-088A-2
ACS550-PC-088A-2
88
30
74.8
25
R4
PX1-4
ACS550-PC-114A-2
ACS550-PC-114A-2
114
40
88
30
R4
PX1-4
ACS550-PC-143A-2
ACS550-PC-143A-2
143
50
114
40
R6
PX1-6
ACS550-PC-178A-2
ACS550-PC-178A-2
178
60
150
50
R6
PX1-6
ACS550-PC-221A-2
ACS550-PC-221A-2
221
75
178
60
R6
PX1-6
ACS550-PC-248A-2
ACS550-PC-248A-2
248
100
192
75
R6
PX1-6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ACS550 240Vac Ratings - Wall Mounted
ABB
15.07.2022
ACS550-CC 240Vac Ratings - Drive with Bypass and Circuit Breaker Disconnect
ABB
07.07.2023
ACS550-PC 480Vac Ratings - Drive with Circuit Breaker Disconnect
ABB
15.07.2022
ACS550-PD 480Vac Ratings - Drive with Disconnect Switch and Drive Fuses
ABB
15.07.2022
ACS550-PD 240Vac Ratings - Drive with Disconnect Switch and Drive Fuses
ABB
15.07.2022
ACS355 - 0.5 to 30 hp
ABB
15.07.2022
400Vac Ratings - Free Standing Drives w/ Enclosure Extension - 380, 400 or ...
ABB
15.07.2022
Keypad - ACX550
ABB
15.07.2022
400Vac Ratings - Cabinet Drives - 380, 400 or 415 V
ABB
15.07.2022
240Vac Ratings - Free Standing Drives w/ Enclosure Extension - 208, 220, 23...
ABB
07.07.2023
ACS850-230V - ACS850-230V 0.37 to 22kW
ABB
15.07.2022
240Vac 60Hz Ratings - U4 IP00 - 208, 220, 230 or 240 V 60Hz
ABB
15.07.2022
240Vac Ratings - Wall Mounted Drives - 208, 220, 230, or 240 V
ABB
15.07.2022
ACS550 400Vac Ratings - Wall Mounted/Free Standing
ABB
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表