您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CE4T-10R, CE4P-10R - Compact emergency stop - 40mm push/twist release
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Pilot Devices
Operators
Compact range
Emergency stop pushbuttons
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/pilot_devices/operators/compact_range/emergency_stop_pushbuttons/ce4t_10r_ce4p_10r.prj},{NB=abb_1SFA619550R1051_CE4T-10R-02 Emergency stop},{PN=1SFA619550R1051},{X=1},{CTN=8536500000},{EXTTYPE=CE4T-10R-02},{INVDES=CE4T-10R-02 Emergency stop},{TYPE=CE4T-10R-02},{SN=1SFA619550R1051},{DES=Red Compact Emergency Stop},{LCP=Active},{DESCSHORT=Red Compact Emergency Stop},{DESCLONG=The CE4T-10R-02 Emergency stop is: Compact - Emergency stop - Twist release - Maintained - Mushroom 40 mm - Red - Non-illuminated - 2NC - 0 NO - 2 NC - 24 ... 300 This Emergency stop is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost. The compact range has a high level of dust and water resistance.},{INTNO=7320500260777}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Product Id
ⁿ/ₐ
EXTTYPE
Extended Product Type
ⁿ/ₐ
INVDES
Invoice Description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SN
S/N Code Number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
EF001403
Unlocking method
ⁿ/ₐ
EF008255
Number of contacts as normally closed contact
ⁿ/ₐ
EF008256
Number of contacts as normally open contact
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
EF000003
Mounting method
ⁿ/ₐ
EF003829
With lighting
ⁿ/ₐ
EF000079
Hole diameter
[mm]
EF006820
Connection type auxiliary circuit
ⁿ/ₐ
EF001423
Diameter cap
[mm]
CTN
Customs tariff number
ⁿ/ₐ
ABB - 1SFA619550R1021 + C...
1SFA619550R1021
CE4T-10R-20
CE4T-10R-20 Machine Stop
CE4T-10R-20
1SFA619550R1021
Red Compact Emergency Sto...
Red Compact Emergency Sto...
The CE4T-10R-20 Emergency...
7320500556672
1SFA619550R1021
ABB
8536500000
ABB - 1SFA619550R1041 + C...
1SFA619550R1041
CE4T-10R-01
CE4T-10R-01 Emergency sto...
CE4T-10R-01
1SFA619550R1041
Red Compact Emergency Sto...
Red Compact Emergency Sto...
The CE4T-10R-01 Emergency...
7320500260715
1SFA619550R1041
ABB
Other
1
0
IP67
Other
Surface mounting
false
22
Screw connection
40
8536500000
ABB - 1SFA619550R1051 + C...
1SFA619550R1051
CE4T-10R-02
CE4T-10R-02 Emergency sto...
CE4T-10R-02
1SFA619550R1051
Red Compact Emergency Sto...
Red Compact Emergency Sto...
The CE4T-10R-02 Emergency...
7320500260777
1SFA619550R1051
ABB
Other
2
0
IP67
Other
Surface mounting
false
22
Screw connection
40
8536500000
ABB - 1SFA619550R1071 + C...
1SFA619550R1071
CE4T-10R-11
CE4T-10R-11 Emergency sto...
CE4T-10R-11
1SFA619550R1071
Red Compact Emergency Sto...
Red Compact Emergency Sto...
The CE4T-10R-11 Emergency...
7320500260838
1SFA619550R1071
ABB
Other
1
1
IP67
Other
Surface mounting
false
22
Screw connection
40
8536500000
ABB - 1SFA619551R1051 + C...
1SFA619551R1051
CE4P-10R-02
CE4P-10R-02 Emergency sto...
CE4P-10R-02
1SFA619551R1051
Red Compact Emergency Sto...
Red Compact Emergency Sto...
The CE4P-10R-02 Emergency...
7320500260807
1SFA619551R1051
ABB
Other
2
0
IP67
Other
Surface mounting
false
22
Screw connection
40
8536500000
ABB - 1SFA619551R1071 + C...
1SFA619551R1071
CE4P-10R-11
CE4P-10R-11 Emergency sto...
CE4P-10R-11
1SFA619551R1071
Red Compact Emergency Sto...
Red Compact Emergency Sto...
The CE4P-10R-11 Emergency...
7320500556726
1SFA619551R1071
ABB
Other
1
1
IP67
Other
Surface mounting
false
22
Screw connection
40
8536500000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表