您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CP2 - Compact pushbutton - flush, maintained
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Pilot Devices
Operators
Compact range
Pushbuttons
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/pilot_devices/operators/compact_range/pushbuttons/cp2.prj},{NB=abb_1SFA619101R3022_CP2-30G-20 Pushbutton},{PN=1SFA619101R3022},{CTN=8536501999},{EXTTYPE=CP2-30G-20},{INVDES=CP2-30G-20 Pushbutton},{TYPE=CP2-30G-20},{SN=1SFA619101R3022},{DES=Green Compact Pushbutton},{LCP=Active},{DESCSHORT=Green Compact Pushbutton},{DESCLONG=The CP2-30G-20 Pushbutton is: Compact - Pushbutton - Maintained - Flush - Green - Non-illuminated - Chrome Metal - 2NO - 2 NO - 0 NC - 300 This Pushbutton is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost. The compact range has a high level of dust and water resistance.},{INTNO=7320500552261},{MANUID=1SFA619101R3022},{MANUNAME=ABB},{EF001546=Flat}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product Id
ⁿ/ₐ
EXTTYPE
Extended Product Type
ⁿ/ₐ
INVDES
Invoice Description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SN
S/N Code Number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
EF001546
Type of button
ⁿ/ₐ
EF000190
Colour button
ⁿ/ₐ
EF006253
Construction type lens
ⁿ/ₐ
EF000079
Hole diameter
[mm]
EF001142
Suitable for illumination
ⁿ/ₐ
EF007447
Switching function latching
ⁿ/ₐ
EF001407
Spring-return
ⁿ/ₐ
EF006522
Supply voltage lamp
[V]
EF008256
Number of contacts as normally open contact
ⁿ/ₐ
EF008255
Number of contacts as normally closed contact
ⁿ/ₐ
EF008257
Number of contacts as change-over contact
ⁿ/ₐ
EF003961
Type of electric connection
ⁿ/ₐ
EF006014
With front ring
ⁿ/ₐ
EF005972
Material front ring
ⁿ/ₐ
EF002429
Colour front ring
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
ABB - 1SFA619101R1011 + C...
1SFA619101R1011
CP2-10R-10
CP2-10R-10 Pushbutton
CP2-10R-10
1SFA619101R1011
Red Compact Pushbutton
Red Compact Pushbutton
The CP2-10R-10 Pushbutton...
7320500551608
1SFA619101R1011
ABB
Flat
Red
Round
22
false
true
false
300
1
0
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1012 + C...
1SFA619101R1012
CP2-10G-10
CP2-10G-10 Pushbutton
CP2-10G-10
1SFA619101R1012
Green Compact Pushbutton
Green Compact Pushbutton
The CP2-10G-10 Pushbutton...
7320500551615
1SFA619101R1012
ABB
Flat
Green
Round
22
false
true
false
300
1
0
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1013 + C...
1SFA619101R1013
CP2-10Y-10
CP2-10Y-10 Pushbutton
CP2-10Y-10
1SFA619101R1013
Yellow Compact Pushbutton
Yellow Compact Pushbutton
The CP2-10Y-10 Pushbutton...
7320500551622
1SFA619101R1013
ABB
Flat
Yellow
Round
22
false
true
false
300
1
0
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1014 + C...
1SFA619101R1014
CP2-10L-10
CP2-10L-10 Pushbutton
CP2-10L-10
1SFA619101R1014
Blue Compact Pushbutton
Blue Compact Pushbutton
The CP2-10L-10 Pushbutton...
7320500551639
1SFA619101R1014
ABB
Flat
Blue
Round
22
false
true
false
300
1
0
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1015 + C...
1SFA619101R1015
CP2-10W-10
CP2-10W-10 Pushbutton
CP2-10W-10
1SFA619101R1015
White Compact Pushbutton
White Compact Pushbutton
The CP2-10W-10 Pushbutton...
7320500551646
1SFA619101R1015
ABB
Flat
White
Round
22
false
true
false
300
1
0
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1016 + C...
1SFA619101R1016
CP2-10B-10
CP2-10B-10 Pushbutton
CP2-10B-10
1SFA619101R1016
Black Compact Pushbutton
Black Compact Pushbutton
The CP2-10B-10 Pushbutton...
7320500551653
1SFA619101R1016
ABB
Flat
Black
Round
22
false
true
false
300
1
0
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1021 + C...
1SFA619101R1021
CP2-10R-20
CP2-10R-20 Pushbutton
CP2-10R-20
1SFA619101R1021
Red Compact Pushbutton
Red Compact Pushbutton
The CP2-10R-20 Pushbutton...
7320500551677
1SFA619101R1021
ABB
Flat
Red
Round
22
false
true
false
300
2
0
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1022 + C...
1SFA619101R1022
CP2-10G-20
CP2-10G-20 Pushbutton
CP2-10G-20
1SFA619101R1022
Green Compact Pushbutton
Green Compact Pushbutton
The CP2-10G-20 Pushbutton...
7320500551684
1SFA619101R1022
ABB
Flat
Green
Round
22
false
true
false
300
2
0
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1023 + C...
1SFA619101R1023
CP2-10Y-20
CP2-10Y-20 Pushbutton
CP2-10Y-20
1SFA619101R1023
Yellow Compact Pushbutton
Yellow Compact Pushbutton
The CP2-10Y-20 Pushbutton...
7320500551691
1SFA619101R1023
ABB
Flat
Yellow
Round
22
false
true
false
300
2
0
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1024 + C...
1SFA619101R1024
CP2-10L-20
CP2-10L-20 Pushbutton
CP2-10L-20
1SFA619101R1024
Blue Compact Pushbutton
Blue Compact Pushbutton
The CP2-10L-20 Pushbutton...
7320500551707
1SFA619101R1024
ABB
Flat
Blue
Round
22
false
true
false
300
2
0
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1025 + C...
1SFA619101R1025
CP2-10W-20
CP2-10W-20 Pushbutton
CP2-10W-20
1SFA619101R1025
White Compact Pushbutton
White Compact Pushbutton
The CP2-10W-20 Pushbutton...
7320500551714
1SFA619101R1025
ABB
Flat
White
Round
22
false
true
false
300
2
0
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1026 + C...
1SFA619101R1026
CP2-10B-20
CP2-10B-20 Pushbutton
CP2-10B-20
1SFA619101R1026
Black Compact Pushbutton
Black Compact Pushbutton
The CP2-10B-20 Pushbutton...
7320500551721
1SFA619101R1026
ABB
Flat
Black
Round
22
false
true
false
300
2
0
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1027 + C...
1SFA619101R1027
CP2-10U-20
CP2-10U-20 Pushbutton
CP2-10U-20
1SFA619101R1027
Grey Compact Pushbutton
Grey Compact Pushbutton
The CP2-10U-20 Pushbutton...
7320500551738
1SFA619101R1027
ABB
8536501999
ABB - 1SFA619101R1041 + C...
1SFA619101R1041
CP2-10R-01
CP2-10R-01 Pushbutton
CP2-10R-01
1SFA619101R1041
Red Compact Pushbutton
Red Compact Pushbutton
The CP2-10R-01 Pushbutton...
7320500551745
1SFA619101R1041
ABB
Flat
Red
Round
22
false
true
false
300
0
1
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1042 + C...
1SFA619101R1042
CP2-10G-01
CP2-10G-01 Pushbutton
CP2-10G-01
1SFA619101R1042
Green Compact Pushbutton
Green Compact Pushbutton
The CP2-10G-01 Pushbutton...
7320500551752
1SFA619101R1042
ABB
8536501999
ABB - 1SFA619101R1043 + C...
1SFA619101R1043
CP2-10Y-01
CP2-10Y-01 Pushbutton
CP2-10Y-01
1SFA619101R1043
Yellow Compact Pushbutton
Yellow Compact Pushbutton
The CP2-10Y-01 Pushbutton...
7320500551769
1SFA619101R1043
ABB
8536501999
ABB - 1SFA619101R1046 + C...
1SFA619101R1046
CP2-10B-01
CP2-10B-01 Pushbutton
CP2-10B-01
1SFA619101R1046
Black Compact Pushbutton
Black Compact Pushbutton
The CP2-10B-01 Pushbutton...
7320500551790
1SFA619101R1046
ABB
Flat
Black
Round
22
false
true
false
300
0
1
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1051 + C...
1SFA619101R1051
CP2-10R-02
CP2-10R-02 Pushbutton
CP2-10R-02
1SFA619101R1051
Red Compact Pushbutton
Red Compact Pushbutton
The CP2-10R-02 Pushbutton...
7320500551813
1SFA619101R1051
ABB
Flat
Red
Round
22
false
true
false
300
0
2
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1053 + C...
1SFA619101R1053
CP2-10Y-02
CP2-10Y-02 Pushbutton
CP2-10Y-02
1SFA619101R1053
Yellow Compact Pushbutton
Yellow Compact Pushbutton
The CP2-10Y-02 Pushbutton...
7320500551837
1SFA619101R1053
ABB
8536501999
ABB - 1SFA619101R1056 + C...
1SFA619101R1056
CP2-10B-02
CP2-10B-02 Pushbutton
CP2-10B-02
1SFA619101R1056
Black Compact Pushbutton
Black Compact Pushbutton
The CP2-10B-02 Pushbutton...
7320500551868
1SFA619101R1056
ABB
Flat
Black
Round
22
false
true
false
300
0
2
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1071 + C...
1SFA619101R1071
CP2-10R-11
CP2-10R-11 Pushbutton
CP2-10R-11
1SFA619101R1071
Red Compact Pushbutton
Red Compact Pushbutton
The CP2-10R-11 Pushbutton...
7320500551875
1SFA619101R1071
ABB
Flat
Red
Round
22
false
true
false
300
1
1
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1072 + C...
1SFA619101R1072
CP2-10G-11
CP2-10G-11 Pushbutton
CP2-10G-11
1SFA619101R1072
Green Compact Pushbutton
Green Compact Pushbutton
The CP2-10G-11 Pushbutton...
7320500551882
1SFA619101R1072
ABB
Flat
Green
Round
22
false
true
false
300
1
1
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1073 + C...
1SFA619101R1073
CP2-10Y-11
CP2-10Y-11 Pushbutton
CP2-10Y-11
1SFA619101R1073
Yellow Compact Pushbutton
Yellow Compact Pushbutton
The CP2-10Y-11 Pushbutton...
7320500551899
1SFA619101R1073
ABB
Flat
Yellow
Round
22
false
true
false
300
1
1
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1074 + C...
1SFA619101R1074
CP2-10L-11
CP2-10L-11 Pushbutton
CP2-10L-11
1SFA619101R1074
Blue Compact Pushbutton
Blue Compact Pushbutton
The CP2-10L-11 Pushbutton...
7320500551905
1SFA619101R1074
ABB
Flat
Blue
Round
22
false
true
false
300
1
1
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
ABB - 1SFA619101R1075 + C...
1SFA619101R1075
CP2-10W-11
CP2-10W-11 Pushbutton
CP2-10W-11
1SFA619101R1075
White Compact Pushbutton
White Compact Pushbutton
The CP2-10W-11 Pushbutton...
7320500551912
1SFA619101R1075
ABB
Flat
White
Round
22
false
true
false
300
1
1
0
Screw connection
true
Plastic
Black
IP67/IP69K
8536501999
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CP3 - Compact pushbutton - extended, momentary
ABB Low Voltage & Systems
26.03.2024
C2SS, C3SS - Compact selector switch
ABB Low Voltage & Systems
26.03.2024
CE4T-10R, CE4P-10R - Compact emergency stop - 40mm push/twist release
ABB Low Voltage & Systems
26.03.2024
CPM3 - Compact mushroom pushbutton
ABB Low Voltage & Systems
26.03.2024
CL - Compact pilot light
ABB Low Voltage & Systems
26.03.2024
CL2 - Compact pilot light
ABB Low Voltage & Systems
26.03.2024
CP4 - Compact pushbutton - extended, maintained
ABB Low Voltage & Systems
26.03.2024
CP1 - Compact pushbutton - flush, momentary
ABB Low Voltage & Systems
26.03.2024
AF09 - 3 or 4-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
MPD - Modular double pushbutton
ABB Low Voltage & Systems
26.03.2024
CT-E - Time Relays
ABB Low Voltage & Systems
26.03.2024
E16DU - Electronic Overload Relay
ABB Low Voltage & Systems
26.03.2024
TF42 - Thermal Overload Relays
ABB Low Voltage & Systems
26.03.2024
C2SS/L, C3SS/L-D - Compact selector switch; Long handle
ABB Low Voltage & Systems
26.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表