您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
707620 - 90° BANJO ELBOW MALE DIN S SERIES - MALE BSPP END WITH METAL/RUBBER RING
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/707620.prj},{NB=A707620-1417},{CODE=A707620-1417},{FILENAME=A707620-1417_00},{F=},{F1=},{B=},{B1=},{C=},{D=},{E=},{CH=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
D
[mm]
E
[mm]
CH
Hexagonal key
[mm]
A707620-0613
A707620-0613
M14x1,5-6g
G1/4-19 A GAS
24
17
30
12
14
19
A707620-0813
A707620-0813
M16x1,5-6g
G1/4-19 A GAS
24
17
30
12
14
19
A707620-1017
A707620-1017
M18x1,5-6g
G3/8-19 A GAS
26
18,5
36
12
16,5
27
A707620-1213
A707620-1213
A707620-1217
A707620-1217
M20x1,5-6g
G3/8-19 A GAS
26
18,5
36
12
16,5
27
A707620-1221
A707620-1221
A707620-1417
A707620-1417
A707620-1421
A707620-1421
M22x1,5-6g
G1/2-14 A GAS
30,5
22,5
45,5
14
21
30
A707620-1617
A707620-1617
A707620-1621
A707620-1621
M24x1,5-6g
G1/2-14 A GAS
30,5
22
45,5
14
21
30
A707620-2026
A707620-2026
M30x2-6g
G3/4-14 A GAS
37
26,5
53
16
24
38
A707620-2533
A707620-2533
M36x2-6g
G1"-11 A GAS
43,5
31,5
66
18
30,5
46
A707620-2542
A707620-2542
A707620-3042
A707620-3042
M42x2-6g
G1"1/4-11 A GAS
50,5
37
76
20
35,5
55
A707620-3848
A707620-3848
M52x2-6g
G1"1/2-11 A GAS
57,5
41,5
87
22
40,5
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表