您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
213006 - RUN (ADJ) TEE MALE BSP - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/213006.prj},{NB=A213006-2322},{CODE=A213006-2322},{FILENAME=A213006-2322_00},{F=G5/8-14 A GAS},{F1=G5/8-14 A GAS},{F2=7/8-14 UNF-2A},{B=37},{B1=37},{D=43},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A213006-1011
A213006-1011
G1/8-28 A GAS
G1/8-28 A GAS
7/16-20 UNF-2A
22
22
275
14
A213006-1012
A213006-1012
G1/8-28 A GAS
G1/8-28 A GAS
1/2-20 UNF-2A
24
24
275
16
A213006-1312
A213006-1312
G1/4-19 A GAS
G1/4-19 A GAS
1/2-20 UNF-2A
27
27
315
16
A213006-1314
A213006-1314
G1/4-19 A GAS
G1/4-19 A GAS
9/16-18 UNF-2A
27
27
315
19
A213006-1714
A213006-1714
G3/8-19 A GAS
G3/8-19 A GAS
9/16-18 UNF-2A
29
29
335
19
A213006-1719
A213006-1719
G3/8-19 A GAS
G3/8-19 A GAS
3/4-16 UNF-2A
29
29
365
22
A213006-1722
A213006-1722
G3/8-19 A GAS
G3/8-19 A GAS
7/8-14 UNF-2A
34
34
43
27
A213006-2119
A213006-2119
G1/2-14 A GAS
G1/2-14 A GAS
3/4-16 UNF-2A
34
34
40
22
A213006-2122
A213006-2122
G1/2-14 A GAS
G1/2-14 A GAS
7/8-14 UNF-2A
34
34
43
27
A213006-2127
A213006-2127
G1/2-14 A GAS
G1/2-14 A GAS
1"1/16-12 UN-2A
39
39
49
32
A213006-2322
A213006-2322
G5/8-14 A GAS
G5/8-14 A GAS
7/8-14 UNF-2A
37
37
43
27
A213006-2622
A213006-2622
G3/4-14 A GAS
G3/4-14 A GAS
7/8-14 UNF-2A
41
41
455
27
A213006-2627
A213006-2627
G3/4-14 A GAS
G3/4-14 A GAS
1"1/16-12 UN-2A
41
41
49
32
A213006-2633
A213006-2633
G3/4-14 A GAS
G3/4-14 A GAS
1"5/16-12 UN-2A
43
43
52
38
A213006-3327
A213006-3327
G1"-11 A GAS
G1"-11 A GAS
1"1/16-12 UN-2A
46
46
52
32
A213006-3333
A213006-3333
G1"-11 A GAS
G1"-11 A GAS
1"5/16-12 UN-2A
46
46
52
38
A213006-3341
A213006-3341
G1"-11 A GAS
G1"-11 A GAS
1"5/8-12 UN-2A
50
50
57
50
A213006-4233
A213006-4233
G1"1/4-11 A GAS
G1"1/4-11 A GAS
1"5/16-12 UN-2A
52
52
57
38
A213006-4241
A213006-4241
G1"1/4-11 A GAS
G1"1/4-11 A GAS
1"5/8-12 UN-2A
51
51
57
50
A213006-4248
A213006-4248
G1"1/4-11 A GAS
G1"1/4-11 A GAS
1"7/8-12 UN-2A
56
56
61
55
A213006-4848
A213006-4848
G1"1/2-11 A GAS
G1"1/2-11 A GAS
1"7/8-12 UN-2A
59
59
61
55
SA213006-131410
SA213006-131410
G1/4-19 A GAS
G1/8-28 A GAS
9/16-18 UNF-2A
27
27
315
19
SA213006-1319
SA213006-1319
G1/4-19 A GAS
G1/4-19 A GAS
3/4-16 UNF-2A
28,5
28.5
365
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
213017 - RUN (ADJ) TEE MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING IS...
FOR Fittings
10.06.2024
713058 - SWIVEL RUN TEE MALE - FEMALE DIN L SERIES
FOR Fittings
06.06.2024
213028 - RUN (ADJ) TEE MALE BSP - MALE METRIC WITH O.R. AND RETAINING RING ...
FOR Fittings
10.06.2024
202409 - STRAIGHT UNION FITTING MALE/FEMALE BPS + BSP PORT FOR PRESSURE TES...
FOR Fittings
06.06.2024
202211 - UNION MALE BSP - SWIVEL NUT BSP
FOR Fittings
06.06.2024
302512 - CONNECTOR BARB HOSE - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.06.2024
711061 - SWIVEL BRANCH TEE MALE - FEMALE DIN L SERIES
FOR Fittings
06.06.2024
SO 83221 - Tee union with female adaptor SO 80030
SERTO
11.03.2024
ACS880-01-480V - Wall-Mounted Single Drive Modules
ABB
08.02.2023
LEE-M EO - Adjustable locknut run tee
Parker
29.02.2024
FS6602-FG - MFS-FFSS-MFS Run Tee
Brennan Industries
28.01.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表