您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
211120 - BRANCH (ADJ) TEE MALE BSP - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/211120.prj},{NB=A211120-1721},{CODE=A211120-1721},{FILENAME=A211120-1721_00},{F=G3/8-19 A GAS},{F1=G3/8-19 A GAS},{F2=G1/2-14 A GAS},{B=32},{B1=32},{D=43},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A211120-1013
A211120-1013
G1/8-28 A GAS
G1/8-28 A GAS
G1/4-19 A GAS
24
24
315
19
A211120-1313
A211120-1313
G1/4-19 A GAS
G1/4-19 A GAS
G1/4-19 A GAS
27
27
315
19
A211120-1713
A211120-1713
G3/8-19 A GAS
G3/8-19 A GAS
G1/4-19 A GAS
29
29
35
19
A211120-1717
A211120-1717
G3/8-19 A GAS
G3/8-19 A GAS
G3/8-19 A GAS
29
29
37
22
A211120-1721
A211120-1721
G3/8-19 A GAS
G3/8-19 A GAS
G1/2-14 A GAS
32
32
43
27
A211120-2117
A211120-2117
G1/2-14 A GAS
G1/2-14 A GAS
G3/8-19 A GAS
34
34
40
22
A211120-2121
A211120-2121
G1/2-14 A GAS
G1/2-14 A GAS
G1/2-14 A GAS
34
34
43
27
A211120-2621
A211120-2621
G3/4-14 A GAS
G3/4-14 A GAS
G1/2-14 A GAS
41
41
46
27
A211120-2626
A211120-2626
G3/4-14 A GAS
G3/4-14 A GAS
G3/4-14 A GAS
41
41
50
36
A211120-3326
A211120-3326
G1"-11 A GAS
G1"-11 A GAS
G3/4-14 A GAS
46
46
52
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
202123 - CONNECTOR MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 11...
FOR Fittings
10.06.2024
211153- SWIVEL NUT RUN TEE BSP - SWIVEL NUT BSP
FOR Fittings
06.06.2024
Tee
Alfa Laval
25.01.2021
207205 - 90° (ADJ) ELBOW MALE BSP - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.06.2024
211108 - SWIVEL NUT BRANCH TEE BSP - MALE BSP
FOR Fittings
06.06.2024
213084 - SWIVEL NUT RUN TEE BSP - SWIVEL NUT BSP
FOR Fittings
06.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表