您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
207085 - 90° (ADJ) ELBOW MALE BSP - SWIVEL FEMALE BSP
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/207085.prj},{NB=A207085-23},{CODE=A207085-23},{FILENAME=A207085-23_00},{CH=27},{B=36,5},{F=G5/8-14 A GAS},{D=42},{F1=G5/8-14 A GAS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
F1
Thread
ⁿ/ₐ
A207085-13
A207085-13
17
27
G1/4-19 A GAS
29,5
G1/4-19 A GAS
A207085-17
A207085-17
22
31,5
G3/8-19 A GAS
34
G3/8-19 A GAS
A207085-21
A207085-21
27
36,5
G1/2-14 A GAS
40
G1/2-14 A GAS
A207085-23
A207085-23
27
36,5
G5/8-14 A GAS
42
G5/8-14 A GAS
A207085-26
A207085-26
32
42
G3/4-14 A GAS
46
G3/4-14 A GAS
A207085-33
A207085-33
41
46
G1"-11 A GAS
51,5
G1"-11 A GAS
SA207085-2633
SA207085-2633
41
44,5
G3/4-14 A GAS
51,5
G1"-11 A GAS
SA207085-4233
SA207085-4233
41
52
G1"1/4-11 A GAS
53
G1"-11 A GAS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表