您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
A101X - Straight Male Adaptor, Parallel,
AIRWORK
Fittings and Pipes
A100X - Push-In Fittings in Stainless-Steel
Powered by
CAD模型選擇
{airwork/fittings_pipes/a100x_push_in/a101x.prj},{NB=A101X 8-1/8},{SHA256=SQkR/kDPubBqSsC6h+AkFx+fbYgt92/88qnZjbrwsJg=},{INAME=a101x2082d1_8},{NAME=a101x 8-1_8},{NNCUSTOM=A101X},{NTCUSTOM=STRAIGHT MALE ADAPTOR PARALLEL},{NBCUSTOM=A101X 8-1/8},{LINACUSTOM=A101X 8-1/8},{STEPFILE=a101x_8_18.step},{PNGFILE=a101x.png},{DWGFILE=a101x_drawing.png},{DESCR=STRAIGHT MALE ADAPTOR PARALLEL, Ø8 MM, G1/8},{D=8},{G=G1/8},{B=13},{H=5.5},{L=26.0},{SW1=5},{SW2=13},{PCS=10},{URL=https://www.airwork.it/wp-content/uploads/2020/11/A100X_push_in_fittings_stainless_steel_2021.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCR
Extended Description
ⁿ/ₐ
D
ØD
[mm]
G
[filetto]
B
ØB
[mm]
H
[mm]
L
[mm]
SW1
Internal Hexagon
[mm]
SW2
External Hexagon
[mm]
PCS
Min. Quantity
[pcs]
A101X 4-M5
A101X 4-M5
Straight Male Adaptor, Pa...
4
M5
9
4.0
20.5
-
9
10
A101X 4-1/8
A101X 4-1/8
Straight Male Adaptor, Pa...
4
G1/8
9
5.5
19.0
3
13
10
A101X 6-M5
A101X 6-M5
Straight Male Adaptor, Pa...
6
M5
11
4.0
22.5
2.5
-
10
A101X 6-1/8
A101X 6-1/8
Straight Male Adaptor, Pa...
6
G1/8
11
5.5
23.5
4
13
10
A101X 6-1/4
A101X 6-1/4
Straight Male Adaptor, Pa...
6
G1/4
11
6.5
20.0
4
16
10
A101X 8-1/8
A101X 8-1/8
Straight Male Adaptor, Pa...
8
G1/8
13
5.5
26.0
5
13
10
A101X 8-1/4
A101X 8-1/4
Straight Male Adaptor, Pa...
8
G1/4
13
6.5
23.0
6
16
10
A101X 10-1/4
A101X 10-1/4
Straight Male Adaptor, Pa...
10
G1/4
15
6.5
27.5
7
16
10
A101X 10-3/8
A101X 10-3/8
Straight Male Adaptor, Pa...
10
G3/8
15
9.0
25.5
8
20
10
A101X 10-1/2
A101X 10-1/2
Straight Male Adaptor, Pa...
10
G1/2
15
9.0
29.0
8
23
10
A101X 12-1/4
A101X 12-1/4
Straight Male Adaptor, Pa...
12
G1/4
17
6.5
30.0
7
18
10
A101X 12-3/8
A101X 12-3/8
Straight Male Adaptor, Pa...
12
G3/8
17
9.0
31.0
10
20
10
A101X 12-1/2
A101X 12-1/2
Straight Male Adaptor, Pa...
12
G1/2
17
9.0
29.0
10
23
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SQC - Straight (Male)
CHELIC
10.07.2020
10225 - Straight adaptor. BSP parallel
IMI Norgren
17.11.2023
Straight, tapered , male R1/C with PTFE
Metalwork
21.07.2022
QS-G-I - Push-in fitting
Festo
29.08.2023
A101 - Straight Male Adaptor, Parallel,
AIRWORK
27.06.2022
A121X - Rotary Elbow Male Adaptor
AIRWORK
27.06.2022
A190X - Straight Male Adaptor, Taper
AIRWORK
27.06.2022
RC2 - Single Manifold 1/4 - 1/8
AIRWORK
27.06.2022
Screw in Push Fittings - STV-GE G1/8-AG 8
Schmalz
12.09.2017
POC-S:不鏽鋼圓螺紋直通 - 不鏽鋼圓螺紋直通
AirTAC
21.07.2022
D Series - Pumps
Concentric Rockford
16.07.2021
PC-G - Straight Male Adaptor, Parallel,
AIRWORK
27.06.2022
PGH01 - Plug
HPS International
01.02.2021
Straight push-in fitting, heat - Series QR2-F Heat-resistant
Aventics
13.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表